Low Voltage Industrial Cables
Low Voltage Industrial Cables
Low voltage cables manufactured for excellence
Reliability and peak performance are crucial in low-voltage cables. Prysmian offers a diverse range of high-quality cables that can be customized to meet specific requirements, making them adaptable to various applications.
Our 600-volt single-conductor low-voltage power cables, including UL Types RHH/RHW-2/USE-2 and XHHW-2 designs, are suitable for multiple applications. They ensure outstanding reliability and maximum performance, instilling confidence in their capabilities.
Our specially designed GenFree® II Low-Smoke, Zero-Halogen XHHW-2 and RHH/RHW-2/USE-2 cables are perfect for enclosed environments or densely populated areas. They meet stricter smoke emission standards, making them ideal for use in auditoriums, arenas, hotels, and airports, ensuring safety in these critical spaces.
Low fire hazard and fire-resistant solutions
17 FREE® and GenFREE® LSZH Cables
The 17 FREE® cable constructions, recognized for their environmentally friendly properties, provide a competitive advantage. By omitting halogens, this innovative 17 FREE line contributes to a healthier environment, as it does not contain chlorine, fluorine, bromine, or iodine. As a result, it offers a less toxic and more eco-friendly option.
Our GenFREE® II Low-Smoke, Zero-Halogen low-voltage power cables, which utilize 17 FREE technology, deliver superior flame resistance, low smoke emissions, and no halogens. These cables, available in Type XHHW-2 single-conductor designs, are ideal for closed environments or densely populated spaces where strict customer requirements for smoke and halogen-free materials are crucial.
Safety and security are our priority
At the core of our mission is a steadfast commitment to safety. This drives us to offer reliable and competitive solutions that are not restricted by technology or materials.
We prioritize collaboration with end-users, industry leaders, and electrical professionals. This partnership is essential in highlighting the importance of using fire safety-compliant cables to protect both people and animals and the necessity of choosing safer cabling when designing and constructing buildings.
As a leader in safety, we are devoted to producing competitive fire-resistant and low-fire-hazard cables. We consistently expand our product range to provide customers with the latest safe cable options, ensuring they receive the best value for their investment.
Contact us