GenSPEED® Extended Distance Cable Solutions

GenSPEED® 6 MAX Category 6 Cable: The Most Versatile in the Industry 
 

  • GenSPEED® 6 MAX Category 6 CMP Cable (22 AWG)
    • 100% fluoropolymer insulation construction 
    • Performance guaranteed to 350 MHz
    • Guaranteed 7% Insertion Loss improvement over Category 6 industry standard, substantially increasing headroom of ACR and PSACR
    • Made in USA
    • Data Sheet [PDF]

 

  • GenSPEED® 6 MAX Category 6 OSP Cable (22 AWG)
    • Innovative cross-web design allowing for maximum pair separation, increasing key electrical performance parameters
    • Gel-filled construction to prevent moisture migration in underground and wet applications
    • Wide temperature range for extreme weather environments
    • Data Sheet [PDF]
       
  •  GenSPEED® 6 MAX Category 6 Interlock Armored Cable
    • Interlock armor provides outstanding mechanical protection
    • 100% fluoropolymer insulation construction
    • Eliminates the need for conduit, reducing installation time
    • Single-pull installation
    • Made in USA
    • Data Sheet [PDF]

 

  • GenSPEED® 6 MAX Category 6 OSP Cable (22 AWG)
    • CMX rating allows the cable to be exposed to temperature variations for short distances from the exterior Network Interface Device to the interior cable entry point 
    • CMR rating also allows the cable to be used in traditional indoor CMR installations
    • Sunlight-resistant
    • Aerial Applications
    • Third-party verified for guaranteed performance 
    • Data Sheet [PDF]
       

Contact us


Digital Solutions - US

Inside Sales

4 Tesseneer Drive, Highland Heights, KY 41076

  • phone+1 800 424 5666
  • print
  • email
  • mapview map