GenSPEED® Fiber Cable Solutions

GenSPEED® Optical Fiber Cable Solutions

With over 35 years of technical expertise and manufacturing excellence, Prysmian's GenSPEED® fiber optic cable line for voice, video, and data is a testament to our leadership in telecom cabling systems. Our extensive range of fiber optic cables is engineered to deliver top performance for your current needs, setting the standards for the future and ensuring your systems operate at their best.

GenSPEED® Fiber-Copper Hybrid Cable

Distributed Antenna System (DAS) Applications

GenSPEED®'s innovative indoor-outdoor plenum-hybrid cable designs provide a secure integration of power and data solutions for IP devices. With options for 12, 14, or 16 AWG copper conductors for remote powering and a central loose-tube fiber subunit for data transmission, these cables streamline installation and maximize efficiency by combining crucial network functions into a single, dependable sheath.

GenSPEED® Optical Fiber Products

Prysmian provides a comprehensive selection of Indoor and Outdoor optical cables that comply with the strict environmental standards typically required for outside plant installations, as well as flammability regulations for indoor applications. Our cables come in various fiber counts, fiber types, and mechanical constructions to suit specific needs.

GO TO PRODUCTS →

Prysmian provides a comprehensive selection of Indoor Optical Cables designed for various building applications. These cables are engineered to endure the rigors of continuous handling and intricate routing commonly found in building infrastructure. We offer a diverse range of fiber counts, fiber types, and mechanical constructions tailored to meet the specific needs of each application.

GO TO PRODUCTS →

Prysmian provides a wide selection of optical cables designed for specialty applications. Depending on the specific use, these cables come in various fiber counts, fiber types, and mechanical constructions. They are suitable for industries such as mining, airports, public transit, military, and other harsh environments, including fire-resistant applications.

GO TO PRODUCTS →

GenSPEED® Fiber FAQs

GenSPEED® cables are offered with single‑mode and bend‑insensitive multimode fibers, including OM1, OM2, OM3, OM4, and OM5 options to support a wide range of bandwidth and distance requirements.​

Yes, the portfolio includes indoor, indoor‑outdoor, and LSZH variants, with UV‑resistant jackets and dry water‑blocking options specifically designed for indoor‑outdoor and demanding installations.

GenSPEED® offerings include plenum (OFNP/FT6), riser (OFNR/FT4), and LSZH constructions that meet key UL, NFPA, and IEC fire and smoke requirements for building and public spaces.​

Many GenSPEED® tight‑buffered and LSZH designs are available with aluminum or steel interlock armor, enabling one‑step installation with enhanced crush and impact resistance.​
 

GenSPEED® solutions address data centers, central offices, enterprise backbones, riser and plenum pathways, and indoor‑outdoor links, supporting high‑performance Ethernet and other broadband services.
 

GenSPEED® fiber cables are engineered for versatile deployment, with options ranging from compact micro fiber designs for high‑density routing to tight‑buffered indoor and indoor‑outdoor constructions up to 144 fibers. Customers can choose from single‑mode and bend‑insensitive multimode fibers, plenum, riser, and LSZH flame ratings, and optional interlock armor to match performance, safety, and protection needs across data centers, enterprise buildings, and harsh environments. All GenSPEED® products are designed and tested to recognized industry standards, supporting high‑bandwidth applications such as 10 Gigabit Ethernet while simplifying termination and installation with tight‑buffered, color‑coded fibers.​

Contact us


Digital Solutions - US

Inside Sales

4 Tesseneer Drive, Highland Heights, KY 41076

  • phone+1 800 424 5666
  • print
  • email
  • mapview map