GenSPEED® Fiber Cable Solutions

GenSPEED® Optical Fiber Cable Solutions

With more than 35 years of technical expertise and manufacturing excellence, Prysmian's GenSPEED® fiber optic cable line for voice, video, and data showcases our leadership in telecom cabling systems. Our extensive range of fiber optic cables is designed to deliver optimal performance for your current needs while setting the standard for the future, ensuring your systems operate at their best.

GenSPEED® Fiber-Copper Hybrid Cable

Distributed Antenna System (DAS) Applications

GenSPEED® offers innovative indoor-outdoor plenum-hybrid cable designs that securely integrate power and data solutions for IP devices. These cables are available with 12, 14, or 16 AWG copper conductors for remote powering, along with a central loose-tube fiber subunit for data transmission. By combining essential network functions into a single, reliable sheath, these cables streamline installation and enhance efficiency.

GenSPEED® Optical Fiber Products

Prysmian provides a comprehensive selection of Indoor and Outdoor optical cables that comply with the strict environmental standards typically required for outside plant installations, as well as flammability regulations for indoor applications. Our cables come in various fiber counts, fiber types, and mechanical constructions to suit specific needs.

 

GO TO PRODUCTS →

Prysmian provides a comprehensive selection of Indoor Optical Cables designed for various building applications. These cables are engineered to endure the rigors of continuous handling and intricate routing commonly found in building infrastructures. We offer a diverse range of fiber counts, fiber types, and mechanical constructions tailored to meet the specific needs of each application.

 

GO TO PRODUCTS →

Prysmian provides a wide selection of optical cables designed for specialty applications. Depending on the specific use, these cables come in various fiber counts, fiber types, and mechanical constructions. They are suitable for industries such as mining, airports, public transit, military, and other harsh environments, including fire-resistant applications.

 

GO TO PRODUCTS →