BendBrightXS

BendBrightXS cables, available in 200 and 180 µm sizes, enable cable designers to significantly reduce the diameter of most outside plant (OSP) cable designs. This feature allows for increased fiber density in ducts and lowers the size and weight of aerial cables. Additionally, it can substantially decrease the total cost of ownership for a network while minimizing the environmental impact of its deployment, making your network infrastructure more eco-friendly. 

 

Thanks to the quality of modern coatings, there is no need to compromise on overall fiber quality or performance. With BendBrightXS cables, you can trust in the reliability and efficiency of your network.

Bend-insensitive single-mode fibers (ITU-T G.657.A1 and G.657.A2) play a crucial role in the global transition to flexible and reliable connectivity. These fibers are uniquely capable of maintaining the entire fiber spectrum, particularly at longer wavelengths (1625 nm and above), by significantly reducing losses associated with macro-bending and micro-bending.

BendBrightXS 200 µm fiber can be installed using existing ducts, which saves time, reduces civil works, and lowers pathway fees. 

 

Additionally, BendBrightXS 200 µm features a smaller outer diameter, significantly decreasing the weight and footprint of cables and fiber management systems.

Contact Us


Digital Solutions - US

John Halferty

Optical Fiber Sales Operations Manager, Digital Solutions

4 Tesseneer Drive, Highland Heights, KY 41076