CAROL® AV & Home Entertainment Cable
Prysmian offers a comprehensive range of CAROL® electronic wires and cables designed for audio, video, and direct burial applications. Our selection includes field production cables, microphone cables, snake cables, guitar cables, and speaker cables, all tailored to meet the evolving needs of the entertainment industry.
Our high-performance rubber microphone cables are engineered for exceptional durability and reliability. They are highly flexible and designed to lie flat on studio floors, providing superior impact and abrasion resistance.
For outdoor and cold-weather use, our microphone cable jackets are made with Carolprene®, which offers optimal protection against ozone, oil, and ultraviolet radiation.
These advanced cables are essential for minimizing interference and addressing common challenges. They effectively manage issues such as microphone hum, handling noise, crosstalk, electrostatic hum, SCR noise, and common ground noise, making them ideal for use on stage, in studios, or at remote venues.