CAROL® Coaxial Cable
Prysmian's CAROL® Electronics offers a diverse range of coaxial and twinaxial designs, including unbalanced arrays and precision-balanced pairs. These products are specifically engineered to meet the demands of modern high-speed, wide-bandwidth electronics over long distances, while minimizing signal loss and degradation. As a result, they provide system designers with a variety of cost-effective solutions that comply with the latest UL, CSA, and FCC standards, making them a practical and economical investment.
In the CATV market, CAROL's coaxial constructions are customized to address the unique needs of different regions. Unlike many electronic products, coaxial cables do not adhere to a single standard construction. Therefore, it is essential to avoid using incompatible coaxial cables for CATV applications in your area. We recommend consulting with your local CATV provider to ensure you choose the best solution for your region.
The CAROL product range includes standard RG/U-type coaxial constructions available in commonly used 50-, 75-, and 93-ohm designs, as well as miniature coaxial products for smaller high-speed applications. Additionally, our twinaxial products meet and exceed the stringent requirements of today’s precision-balanced pair systems, designed to minimize signal interference and ensure reliable data transmission. For example, maintaining minimal capacitance imbalance is critical for successful long-distance data transmission.