Offshore Oil & Gas Technical Documentation

Offshore Oil & Gas Cables

Prysmian's Type P cables are designed to maintain the operational integrity of mission-critical equipment in the harshest environments. 

Downhole Cables

Prysmian's product portfolio provides solutions for the most challenging downhole applications, backed by exceptional design expertise and global manufacturing capability.

Protectors, Control Lines & Flatpacks

Prysmian's protector portfolio includes clamping and cable protection solutions to protect cables from lateral, axial and rotational loading in downhole applications. We also engineer specific solutions for demanding situations, such as open-hole, ESP, perforating gun orientation, tight clearances, thermal isolation, dual strings, and splice & gauge protection.

AIRGUARD® Low Voltage Cables

Low Voltage AIRGUARD® cables are designed to reduce installation costs in the field while improving overall cable performance compared to Type MC and MC-HL alternatives.

AIRGUARD® Medium-Voltage Cables

MV AIRGUARD® offers 5x the impact performance, 6x the sidewall bearing pressure limit, and a crush strength of 2500 psi compared to continuously corrugated and welded aluminum armored cables (CCW). Because AIRGUARD® is able to be produced in lengths up to twice that of CCW, the need for splices can be greatly reduced, or eliminated completely

Contact Us


Downhole Technologies

Mark Bowman

PDT Commercial Senior Manager