Aluminum Rod

A Premier Supplier of Aluminum Rod

With more than 50 years of production of aluminum rod in North America, Prysmian confirms ALASTA as the brand for its Aluminum Rod and Strip business. The ALASTA brand honors the legacy of trusted names such as ALCAN and General Cable, while positioning itself as a premium brand.

ALASTA offers a comprehensive range of aluminum rods designed to meet the diverse needs of various industries. Our aluminum rod, produced using current, cutting-edge technology, is available in multiple alloys, tempers, and diameters optimized for both mechanical and electrical applications. 

ALASTA products adhere to standards set by The Aluminum Association, global composition requirements, and/or specific customer specifications.  This demonstrates our commitment to quality and expertise.

Aluminum Rod Products

The ALASTA aluminum redraw rod is produced using advanced technologies. Our continuous-cast rod is available in alloys including 1XXX, 2XXX, 3XXX, 4XXX, 5XXX, 6XXX, and 8XXX, making it suitable for both mechanical and electrical applications. 

Rigorous testing and inspections are conducted at every stage of the manufacturing process to ensure consistent quality and strict compliance with requirements. Our knowledgeable technical staff is available to provide application support and guidance on process optimization, ensuring your unique needs are fully addressed.

Applications des tiges d’aluminium

  • Frappe à froid
  • Métallisation
  • Soudage
  • Fabrication de bandes d’aluminium
  • Conducteurs électriques
  • Extrusion
  • Clôtures à mailles losangées (maille de chaîne)
  • Fabrication de clous
  • Attaches pour emballages alimentaires
  • Moustiquaires
  • Fils tressés
  • Tiges pour armures préformées
  • Fabrication additive
  • Placage de cuivre
  • Tiges désoxydantes

Emballage et expédition

Les bobines de tiges d’aluminium sont emballées de façon à assurer un transport sécuritaire jusqu’au point de livraison par camion, train ou transport maritime. Les bobines peuvent être expédiées à la verticale (œil à l’horizon) ou à l’horizontale (œil vers le ciel), avec ou sans palettes.

Contact us


Aluminum Rod & Strip - U.S. Sales

Inside Sales - U.S.