Nuclear Cable Solutions
Connecting Infrastructure to Critical Operations
Prysmian delivers a complete portfolio of superior nuclear cables for systems and components used in the production of nuclear energy, including medium-voltage, instrumentation, control, communication, and fiber optic cables, as well as cables for special radiation-monitoring equipment.
Quality and performance guaranteed:
- A wide range of state-of-the-art cables for existing and new power stations
- Designed and third-party approved solutions in accordance with the main environmental standards and design requirements
- Performance and reliability over time (60+ years)
- Fully environmentally qualified in accordance with 10 CFR 50.49, IEEE 323 and IEEE 383
- DecaBDE-free and complies with US EPA prohibition per 40 CFR 751.405(a)(2)(ii)
- DBDPE- free
ULTROL 60+ Cable Solutions: Service Life of 60+ Years
ULTROL® 60+ cables are engineered for reliable low- and medium-voltage power, control, and communications across all nuclear plant environments, including containment, turbine island, balance of plant and beyond. Designed to meet rigorous flame-testing and long-term thermal and radiation endurance requirements, they deliver proven, cost-effective performance for both GEN III+ and legacy reactors while exceeding a 60+year service life.
Building on ULTROL’s established reputation for safety and reliability, Prysmian’s latest innovation—ULTROL 60+—combines decades of cable expertise with industry-leading research, advanced processing, and robust manufacturing. This next-generation solution features a well-balanced combination of advanced insulation and jacket compounds, along with high-grade copper conductors, ensuring dependable electrical performance and exceptional durability under even the harshest operating conditions.
- Meets stringent global nuclear standards: 10 CFR 50 Appendix B, ANSI N45.2, ASME NQA-1, ISO 9001:2015
- Comprehensive third-party qualification for industry and regulatory confidence
- Ready to support modernization and new construction of both pressurized and boiling-water nuclear plants worldwide
Nuclear power is foundational to the green energy mix, supporting sustainable progress and energy security for communities and nations. The reliability of essential components, including cable systems, is critical for safe, efficient nuclear plant operation throughout every stage of the lifecycle.
With more than 50 years of experience, Prysmian delivers nuclear cable solutions that consistently meet—and exceed—the highest standards of reliability and safety.