Electrical Submersible Pump Cables

Electrical Submersible Pump Solutions

Downhole extraction systems are crucial for crude oil extraction. The performance and reliability of an Electrical Submersible Pump (ESP) system rely heavily on a consistent electrical power supply. This supply comprises components such as the power feed to the wellhead, power cable, motor lead cable, pigtail connectors, and other related equipment, all essential for the optimal operation of the pump and motor. 

 

For over 30 years, Prysmian has been supplying cabling solutions for ESP systems. Our products are designed to extend the operating life of artificial lift systems, even in the most challenging oil field environments, including wells with high workover costs, corrosive conditions, or elevated temperatures.

 

Prysmian ESP cables offer an efficient, durable, and easy-to-handle solution that delivers reliable performance in a straightforward package. These cables are designed to withstand high temperatures and harsh environments while resisting aggressive chemicals.

 

Prysmian ESP cables are available in two designs: 

  1. Round Design: Provides high flexibility and crush resistance.
  2. Flat Design: Ideal for situations where there is a tight fit between casing and tubing. 

 

Both designs utilize Prysmian’s proprietary insulating and jacketing compounds, ensuring superior performance and extended operating life even in the most challenging conditions. 

 

To facilitate installation and maintenance, Prysmian ESP cables are shipped on reels in a continuous, splice-free length. 

 

By leveraging the technical expertise of our R&D centers and extensive global manufacturing experience in ESP and Downhole Technology products, along with our deep understanding of market demands developed through close relationships with leading operators, EPCs, and equipment manufacturers in the Oil & Gas industry, Prysmian is proud to be the first cable manufacturer to provide an integrated ESP cable solution. 

 

Each solution is customized to meet specific application requirements through close collaboration among Prysmian, the ESP manufacturer, and the operator. This collaborative process combines several key elements: 

  1. ESP Cable Solutions
  2. Downhole Cables:
    • Tubing Encapsulated Cables (TEC) for transmitting data or supplying power to a variety of downhole instrumentation, sensors, and electrically powered equipment.
    • Tubing Encapsulated Fiber Optic Cables (TEF) for applications such as distributed temperature sensing, pressure measurement, flow monitoring, strain measurement, and acoustic sensing.
    • Hybrid Cables that integrate instrument, power, and fiber optic cables to optimize wellbore space and reduce the need for multiple cables.
  3. ESP Cable and Control Line Protectors

Contact us


Oil & Gas - US

America Montemayor