Service Drop Cables
Prysmian draws on a century of manufacturing expertise to create innovative flexible cables. Our AUTO-FLEX® cables are specifically designed for the automotive industry and used in applications such as robotics, power tracks (C-tracks), material handling, and festoon systems. These cables feature stranded copper conductors encased in proprietary polymer formulations, ensuring they maintain their flexibility through millions of cycles, even in the most demanding environments.
AUTO-FLEX® Constructions
AUTO-FLEX® is available in two types of construction:
- Auto-Flex CFP (including the CFP reduced-diameter version) is specifically designed for robotic applications such as painting, welding, automated work centers, machine tools, pick-and-place robots, and palletizers.
- Auto-Flex TC and TCP are tray-rated cables that provide flexibility for easy installation. They are also safe and durable, making them ideal for use in cable trays and power drop feeds.