CL Advantage

Unmatched Reliability, Performance, and Ease of Installation in the Industry.

CL™ Advantage represents a groundbreaking advancement in medium-voltage technology. Traditionally, utilities have used round concentric neutrals and linear low-density polyethylene (LLDPE) thermoplastic jackets. However, CL™ Advantage changes this standard by integrating compact conductor stranding, flat-strap copper concentric neutrals, and a durable cross-linked polyethylene (XLPE) thermoset jacket. 

This innovative combination not only enhances protection but also results in a lightweight, compact cable that offers a more economical total cost solution, along with impressive benefits:

  • Superior temperature performance compared to standard LLDPE-jacketed cables
  • Enhanced resistance to deformation
  • Reduced line loss for improved efficiency
  • Increased safety with an easier-to-strip jacket for added convenience

Providing a Sustainable Solution

Prysmian's medium-voltage cables, featuring our innovative CL™ Advantage technology, are the most environmentally friendly choice for renewable energy collection systems. This technology not only offers built-in cost savings and enhances long-term efficiency but also extends these benefits to utility distribution systems. It represents a comprehensive green solution that allows you to 'go green' while improving your overall return on investment. 

Our technology significantly reduces the amount of copper needed for concentric neutrals, actively promoting sustainability and positioning you as a proactive participant in environmental conservation. The cables' reduced diameter and weight enable longer standard lengths to be shipped on the same-sized reels, resulting in fewer shipments and lower CO2 emissions. 

Additionally, our cables operate at cooler temperatures, which improves efficiency. They are made from lead-free, eco-friendly materials, ensuring safety and sustainability while providing optimal performance with lower line losses. These cables are also available on returnable reels equipped with ALESEA technology.

Contact us


Power Grid - US

Inside Sales

4 Tesseneer Drive, Highland Heights, KY 41076

  • phone+1 859 572 8000
  • print
  • email
  • mapview map