Reliable Low-Voltage Power Distribution Cables

An extensive selection of low-voltage secondary distribution cables

Prysmian offers a wide range of secondary power distribution cables rated for 600 volts. These cables are available in both flexible and rigid options, made from high-quality materials, including polyethylene (PE) and low-smoke, zero-halogen (LSZH) compounds. Our portfolio can be customized to meet the specific needs and standards of various markets and customers.

SUPERSEAL® Self-Repairing Cable

SUPERSEAL® is an innovative cable design that provides exceptional mechanical protection for direct-buried low-voltage applications. In contrast to traditional cable designs, SUPERSEAL features patented self-healing technology that repairs insulation damage, greatly lowering the risk of secondary cable failures. This quick-healing process prevents corrosion and restores the cable's normal operation. 

Low Voltage Overhead and Underground Distribution Cable Solutions

PowrNet® cable is specifically designed for use in congested urban networks, especially within duct systems, where high reliability, ease of installation, and low smoke and fume emissions are essential. These cables are suitable for both wet and dry environments, and can be directly buried or installed in ducts. 

PowrNet cables feature a Low-Smoke, Zero-Halogen (LSZH) jacket system, which minimizes gas and smoke emissions in the event of a fire. Their track-resistant design reduces the production of combustible gases in harsh environments where salts, oils, and chemicals can cause electrical leakage along the jacket surface. Additionally, the flame-resistant properties of PowrNet cables help to limit flame propagation. 

PowrNet 600 V network cables consist of a Class B compressed, soft-drawn copper conductor, which is covered in EAM insulation, and enclosed in a black, Low-Smoke, Zero-Halogen (LSZH) flame-retardant, lead-free thermoset jacket. These cables are rated to withstand a maximum conductor temperature of 90˚C under normal operating conditions. All PowrNet cables are manufactured and tested in accordance with ANSI/NEMA WC70/ICEA S-95-658 standards.

GO TO PRODUCTS →

PowrServ® XL underground distribution cables are rated for 600 volts and feature lead-free XLPE insulation. They are available in single, duplex, triplex, and quadruplex configurations and can be installed directly buried or in ducts. These cables are designed for use in both wet and dry locations, with a maximum conductor operating temperature of 90°C. They are resistant to abrasion, impact, and sunlight and meet all relevant requirements of ANSI/ICEA Standard S-105-692 and UL Standard 854. PowrServ XL is classified as a Type USE-2 cable. 

PowrServ XL cables can be purchased in a Combined Duct & Cable construction. In this configuration, the cables are factory-installed in an extruded high-density polyethylene duct, which offers ease of installation, enhanced protection, and simplified replacement.

GO TO PRODUCTS →

PowrServ® AR 600 Volt-rated abuse-resistant underground distribution cables are specifically designed for direct burial installation, particularly in environments where the cable is at risk of damage from contaminated backfill materials or external forces during and after installation. These cables are highly resistant to abrasion and impact, are protected against sunlight, and have a maximum conductor operating temperature rating of 90 °C in both wet and dry conditions. They comply with all relevant requirements outlined in ANSI/ICEA Standard S-81-570 and UL Standard 854. PowrServ AR is classified as a Type USE-2 cable. 

PowrServ AR abuse-resistant underground distribution cables are offered in a Combined Duct & Cable construction. In this design, the cables are factory-installed within an extruded high-density polyethylene duct. This configuration not only simplifies the installation process but also provides significantly enhanced protection and makes replacement easier.

 

GO TO PRODUCTS →

PowrServ® 600 Volt Tri-rated, Lead-free, XLPE-insulated Underground Distribution Cables are available in duplex, triplex, and quadruplex configurations. 

These cables are specifically designed for secondary power distribution circuits and are rated for use in both wet and dry locations. They are resistant to abrasion, impact, and sunlight, and comply with all applicable requirements of ANSI/ICEA Standard S-105-692 and UL Standard 854. PowrServ tri-rated cables are classified as Type USE-2/RHH/RHW-2 and can be installed directly buried or in duct or conduit. 

The cables consist of two or three aluminum alloy phase conductors and one neutral conductor, all insulated with extruded black cross-linked polyethylene. The conductors are made from a compact stranded AA-8000 series aluminum alloy, which is recognized by ASTM Standards B800, B801, and B836. These cables are primarily used as Type USE-2 direct-buried underground service entrances, but they are also listed for RHH and RHW-2 applications. This versatility makes them suitable for installation in raceways for general-purpose lighting and power circuits. Such multiple listings provide installers with the unique advantage of purchasing a single product suitable for installation on both sides of the service point when the service point is located within the building envelope.

 

GO TO PRODUCTS →

Prysmian's PowrServ® overhead service drop cables are rated for 600 volts and come in duplex, triplex, and quadruplex neutral-supported configurations. These cables are specifically designed for overhead service entrance applications. The duplex configuration is used to deliver single-phase power, the triplex is for 3-wire single-phase power, and the quadruplex is intended for 4-wire three-phase power. These cables are not only versatile but also comply with all applicable requirements of the ANSI/ICEA Standard S-76-474, ensuring their quality, reliability, and adherence to industry standards.

 

GO TO PRODUCTS →

Weatherproof line wire is a crucial component of overhead transmission and distribution lines, known for its durability and reliability. The protective covering serves multiple purposes: it shields the conductor from mechanical damage, enhances its longevity by resisting weathering and chemical corrosion, and prevents short circuits and unwanted welding in the event of accidental contact between conductors. These features collectively improve the wire's overall reliability.

 

GO TO PRODUCTS →

Tree wire is a safety-oriented solution designed for areas with overhead power lines that may come into contact with trees or other debris. Its durable insulation protects against electrical faults that can result from such contact. Tree wire consists of a single conductor, which can be an Aluminum Alloy Conductor (AAC), an All Aluminum Alloy Conductor (AAAC), or an Aluminum Conductor Steel Reinforced (ACSR). This conductor is wrapped in either a single layer of thermoset, track-resistant material, a two-layer thermoset covering with a track-resistant outer layer, or a three-layer thermoset covering that includes both a track-resistant outer layer and a semi-conductive conductor shield. These safety-focused designs can also be utilized as spacer cables when paired with the appropriate accessories, ensuring peace of mind for your operations.

 

GO TO PRODUCTS →

Reverse Twist Secondary (RTS) cable is a versatile solution intended for use as a secondary overhead distribution cable in 3-wire single-phase power systems. Its alternating lay direction (left-right-left) increases the cable length, which is advantageous for mid-span taps. The insulated conductors within RTS cables are resistant to weather, sunlight, abrasion, tearing, cutting, and chemicals. One significant benefit of RTS cables is that they can be installed using conventional equipment, making them a practical choice for various applications.

 

GO TO PRODUCTS →

Prysmian's PowrServ® Combined Duct & Cable offers a cost-effective solution for installing cables in existing short duct sections that are connected with sleeve couplings. The unique construction and versatility of the PowrServ® design make it especially suitable for underground secondary distribution systems.

 

GO TO PRODUCTS →

Contact us


Power Grid - US

Inside Sales

4 Tesseneer Drive, Highland Heights, KY 41076

  • phone+1 859 572 8000
  • print
  • email
  • mapview map