Aircraft Ground Power

Aircraft Ground Power

Prysmian has established a strong reputation for producing high-quality cables specifically designed for the aircraft ground power market. Their 400 Hz single-jacket aviation cable combines versatility and a range of options to meet both current and future aircraft requirements.

Here are some distinctive features of the 400 Hz cable design that enhance its overall quality:

  • The extra-flexible Class M conductor stranding offers superior flexibility, making the cable easier to handle for users.
  • The thermoset jacket compound is a proprietary formulation that provides improved resistance to cold weather and abrasion, which is particularly important for use in harsh environments like airport tarmacs.

Contact us


Aerospace - Global

Florence Gutter

Inside Sales Specialist