Industrial IoT and Harsh Environment Network Solutions

OVERVIEW

Specialty cables to take you from today into tomorrow

Industrial IoT devices are increasingly monitoring, controlling, and managing industrial systems, improving efficiency and ensuring safety in operation. Prysmian Group provides optical fiber cabling solutions designed specifically for use in harsh, industrial IoT environments, such as mining, factory automation, petrochemical, wastewater, pipelines, and oil & gas. These applications included conditions where cable is exposed to extreme temperatures, chemicals and other challenging environmental elements.

 

Prysmian Group offers a complete family of outdoor, indoor & specialty fiber cables, which allows our customers to do more, make more, save more and achieve more. Cables are available with a complete line of single-mode, multimode and specialty optical fibers to fit virtually any application.

Prysmian Group offers a full line of Industrial IoT / Harsh Environment fiber cable for applications such as:

 

  • Chemical Processing
  • Pipelines
  • Oil & Gas
  • Factory Automation
  • Sensing
  • Mines
  • Airports
  • Security
  • Fire Resistance
  • Waste Water

Inside Telecom Products

Prysmian Group offers a complete line of GenSPEED® Copper Category Cables available in a variety of performance levels and shielded and unshielded constructions, including Category 6A 10 Gig, Category 6, Category 5e and Category 3 cables. 

 

GO TO PRODUCTS →

Prysmian Group offers an extensive range of Outdoor Optical Cables built to withstand adverse environments and provide the maximum fiber protection. Cables are available in a wide mix of fiber counts, fiber types and mechanical constructions depending on the specific application. 

 

GO TO PRODUCTS →

Prysmian Group offers an extensive range of Indoor-Outdoor Optical Cables that meet both the stringent environmental requirements typical of outside plant cable and the flammability requirements of premise applications. Our cables are available in a wide mix of fiber counts, fiber types and mechanical constructions depending on the specific application. 

 

GO TO PRODUCTS →

Prysmian Group offers an extensive range of Indoor Optical Cables optimized for any premises application and built to withstand the continuous handling and difficult routing typical of building backbones. Our cables are available in a wide mix of fiber counts, fiber types and mechanical constructions depending on the specific application. 

 

GO TO PRODUCTS →

Prysmian Group offers an extensive range of Optical Cables for Specialty Applications. Cables are available in a wide mix of fiber counts, fiber types and mechanical constructions depending on the specific application including mining, airport, public transit, fire resistant, military and other harsh environment industries. 

 

GO TO PRODUCTS →

Prysmian Group offers an extensive range of Copper Telecom OSP Cables ensuring reliable, cost-effective performance with a broad range of industry-standard outside plant wire and cable products. 

 

GO TO PRODUCTS →

Prysmian’s optical fiber and cable technology is designed to deliver information to people and things at optimum speed. When it comes to premium and cutting-edge cables, our modeling and design expertise, together with our technology and production processes, is reflected in a complete portfolio of four mainstream single-mode and multi-mode optical fiber types.

 

GO TO PRODUCTS →

Prysmian Group offers an extensive range of high performance pre-connectorized cables for different applications is available. Pigtails, patchcords, Pre-connectorized Riser cables can be supplied in different lengths, fiber type and connectors matching the highest quality standards.

 

GO TO PRODUCTS →