A Constant Partner in Reliable Power
Offshore oil and gas production is essential to the energy infrastructure of many countries. However, the operations involved in this production can be highly energy-intensive, with larger and more complex platforms requiring on-site power of up to several hundred megawatts.
We have Successfully Met the Challenge
We offer a comprehensive range of HVAC and HVDC cables and products designed for the transmission of onshore electricity to offshore platforms through submarine cable systems.
These connections provide a consistent, reliable power supply to offshore oil and gas platforms, offering an environmentally friendly solution by eliminating the need for local power generation, which is typically diesel-based on these platforms. Additionally, since electricity from the national grid is cheaper than diesel-generated power, this option is also more economically favorable.
Installation Capabilities for the Oil & Gas Offshore Subsea Industry
Our solutions for the Oil & Gas Offshore Subsea Industry are specifically designed for advanced operations in the most challenging oil and gas environments, including both static and dynamic applications.
Our top-notch research and development, along with our engineering expertise, ensure optimized performance of the subsea systems we create. We prioritize the highest levels of reliability, safety, and ease of installation, while also ensuring effective integration with other equipment throughout the system's lifecycle.