Submarine Manufacturing centres

We’re excited to help our customers build a brighter future with innovative solutions that empower them to embrace upcoming challenges! By fostering essential connections, we ensure energy and information flow efficiently, effectively, and sustainably. Our state-of-the-art submarine manufacturing centers of excellence are proudly located in three countries!

 

  • Paper, PPL, XLPE, EPR, HPTE (PLaser)

  • MV, HVAC up to 400kV & HVDC up to 700kV

  • XLPE, EPR, HPTE (PLaser)

  • MV, HVAC up to 400kV & HVDC up to 600kV

 

  • XLPE, EPR

  • MV, HVAC up to 66kV

  • XLPE, EPR

  • MV, HVAC up to 220kV