CL Advantage
CL™ Advantage
Unmatched reliability, performance, and ease of installation in the industry.
Introducing CL™ Advantage, the next groundbreaking evolution in medium-voltage technology. Utilities have traditionally depended on round concentric neutrals and linear low-density polyethylene (LLDPE) thermoplastic jackets. CL™ Advantage changes the game by integrating compact conductor stranding, flat-strap copper concentric neutrals, and a durable cross-linked polyethylene (XLPE) thermoset jacket. This cutting-edge combination not only enhances protection but also results in a lightweight, compact cable that offers a lower total cost solution with remarkable benefits:
- Superior temperature performance compared to standard LLDPE-jacketed cables
- Enhanced resistance to deformation
- Decreased line loss for improved efficiency
- Increased safety, featuring an easier-to-strip jacket for convenience
Experience the future of medium-voltage technology with CL™ Advantage—where innovation meets reliability!
Providing a sustainable solution
Prysmian's medium-voltage cables are the most environmentally friendly option for renewable energy collection systems. Now, with our CL™ Advantage technology, we extend these benefits to utility distribution systems. CL™ Advantage provides built-in cost savings and enhances long-term efficiency, making it the complete green solution that allows you to "go green" while improving your overall return on investment.
This technology significantly reduces the amount of copper used in concentric neutrals, thereby minimizing environmental impact and actively contributing to sustainability. The reduced diameter and weight of the cables also mean longer standard lengths can be shipped on the same-sized reels, which leads to fewer shipments and lower CO2 emissions.
Additionally, these cables operate at cooler temperatures, improving efficiency over their lifespan and ensuring optimal performance with lower line losses. Our materials are lead-free and available on returnable reels equipped with ALESEA technology.