CCW® Armored Composite Power and Control - SPEC 9625

Product description
CCW armored Composite Power and Control cables offer an economical, rugged and reliable alternative to labor-intensive cable in conduit wiring methods. For use in Class I, II and III, Divisions 1 and 2; and Class I, Zones 1 and 2 hazardous locations per NEC Articles 501, 502, 503 and 505. For use as services, feeders and branch circuits for power, lighting, control, and signal circuits in accordance with NEC Articles 330 and 725. Installed indoors or outdoors, wet or dry locations, directly buried, embedded in concrete, in a raceway, as aerial cable on a messenger, in cable trays, or as exposed runs secured to supports in accordance with NEC Article 330. Recognized for use on fixed or floating offshore petroleum facilities as recommended by the American Petroleum Institute.
Product standard taxonomy
CSA, CWCMC, ICEA, IEC, IEEE, ROHS, UL