PRY-CAM D-LOG
Product description
PRY-CAM D-LOG is a fixed device for the continuous measurement of PD on cable joints, both in AC (Alternating Current) and DC (Direct Current) electrical systems.
Key Features
- Suitable for analog and digital inputs
- Advanced alarm functions
- Up to 4 analog or digital inputs
- Up to 4 customized digital outputs
- Customized sampling frequency/logging period from 1 second to 24 hours
- Integrated with PRY-CAM Cloud platform
Benefits
- Continuous tracking of key parameters (temperature, pressure, current, humidity, etc.)
- Advanced alarm functions
- High configuration flexibility
- Data storage in internal memory stand-alone (default); data transfer to PRY-CAM Cloud for remote trending (on demand)
- Easy to install for retrofitting of existing electrical systems (if access is granted)
- Suitable for any power cable system from 3 kV to 600 kV
Technical Specifications
- Input Channels: up to 4
- Supported Sensors: PT-100, current or voltage transformers, thermocouples, 4-20 mA sensors, generic analog signals
- Data Resolution: 16-bit
- Sampling Frequency: 1 kHz (internal)
- Bandwidth: 250 Hz Logging frequency: 1 second to 24 hours
- Internal Memory: 4-16 GB
- Interface: USB 2.0 Host (multi-class support)
- Network: Ethernet
- LAN: WiFi, 3G/4G modem (external), optional
- Working Temperature: From -25 °C to 50 °C
- Power supply: 12 V DC, 200 mA, 2.5 W
- AC/DC Power Adapter: 110-240 V AC, 50-60 Hz (optional)
- Enclosure: Rugged aluminum, IP 66/67
- Enclosure Dimensions: 135x110x60 mm Weight: 550 gr