Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Asset Monitoring Systems & Electronics
  4. PRY-CAM D-LOG
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
  3. Asset Monitoring Systems & Electronics
  4. PRY-CAM D-LOG

PRY-CAM D-LOG

PRY-CAM D-LOG
Product description

PRY-CAM D-LOG is a fixed device for the continuous measurement of PD on cable joints, both in AC (Alternating Current) and DC (Direct Current) electrical systems.

 

Key Features

  • Suitable for analog and digital inputs
  • Advanced alarm functions
  • Up to 4 analog or digital inputs
  • Up to 4 customized digital outputs
  • Customized sampling frequency/logging period from 1 second to 24 hours
  • Integrated with PRY-CAM Cloud platform

 

Benefits

  • Continuous tracking of key parameters (temperature, pressure, current, humidity, etc.)
  • Advanced alarm functions
  • High configuration flexibility
  • Data storage in internal memory stand-alone (default); data transfer to PRY-CAM Cloud for remote trending (on demand)
  • Easy to install for retrofitting of existing electrical systems (if access is granted)
  • Suitable for any power cable system from 3 kV to 600 kV

 

Technical Specifications

  • Input Channels: up to 4
  • Supported Sensors: PT-100, current or voltage transformers, thermocouples, 4-20 mA sensors, generic analog signals
  • Data Resolution: 16-bit
  • Sampling Frequency: 1 kHz (internal)
  • Bandwidth: 250 Hz Logging frequency: 1 second to 24 hours
  • Internal Memory: 4-16 GB
  • Interface: USB 2.0 Host (multi-class support)
  • Network: Ethernet
  • LAN: WiFi, 3G/4G modem (external), optional
  • Working Temperature: From -25 °C to 50 °C
  • Power supply: 12 V DC, 200 mA, 2.5 W
  • AC/DC Power Adapter: 110-240 V AC, 50-60 Hz (optional)
  • Enclosure: Rugged aluminum, IP 66/67
  • Enclosure Dimensions: 135x110x60 mm Weight: 550 gr
Product datasheet
  • PRY-CAM D-LOG_09-19.pdf save_alt