PRY-CAM WINGS
Product description
PRY-CAM WINGS are sensors for the fixed measurement of PD and local temperature on AC and DC systems.
Key Features
- Active sensor powered by PRY-CAM GRIDS or PRY-CAM GATE
- Online installation (temporary and permanent)
- No galvanic connection
- Accurate PD acquisition
- Local temperature measurement at the contact point
- Proprietary patent
- IP 68 rated (can be installed in a critical water environment)
- AC synch with voltage supply
- Sensor lead length: 20 m (longer available on request)
Benefits
- No galvanic connection allows online installation, thus providing greater safety
- Active sensor for higher sensitivity
- Up to 70 MHz bandwidth
- Suitable for continuous monitoring of PD and temperature
Technical Specifications
- Weight: 50 grams
- Dimensions: 160 x 40 x 15 mm (L x W x H)
- Case: Silicon rubber, IP68 protection