Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Asset Monitoring Systems & Electronics
  4. PRY-CAM WINGS
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
  3. Asset Monitoring Systems & Electronics
  4. PRY-CAM WINGS

PRY-CAM WINGS

PRY-CAM WINGS
Product description

PRY-CAM WINGS are sensors for the fixed measurement of PD and local temperature on AC and DC systems.

 

Key Features

  • Active sensor powered by PRY-CAM GRIDS or PRY-CAM GATE
  • Online installation (temporary and permanent)
  • No galvanic connection
  • Accurate PD acquisition
  • Local temperature measurement at the contact point
  • Proprietary patent
  • IP 68 rated (can be installed in a critical water environment)
  • AC synch with voltage supply
  • Sensor lead length: 20 m (longer available on request)

 

Benefits

  • No galvanic connection allows online installation, thus providing greater safety
  • Active sensor for higher sensitivity
  • Up to 70 MHz bandwidth
  • Suitable for continuous monitoring of PD and temperature

 

Technical Specifications

  • Weight: 50 grams
  • Dimensions: 160 x 40 x 15 mm (L x W x H)
  • Case: Silicon rubber, IP68 protection
Product datasheet
  • PRY-CAM WINGS_09-19.pdf save_alt