CCW® Armored Instrumentation, Pairs-Triads, Overall Shield - SPEC 9225

Product description
CCW armored Thermocouple Extension cables with individually shielded pairs and an overall shield provide superior protection and reliability against physical damage for use in instrumentation and process control applications requiring ITC-HL or PLTC wiring methods where shielding against both external EMI and EMI between pairs is required. For use as Power Limited Tray Cable on circuits rated 150 V or less and 5 amps or less in Class 2 or Class 3 circuits in accordance with NEC Article 725. For use as Instrumentation Tray Cable on circuits rated 150 V or less and 5 amps or less in accordance with NEC Article 727. Recognized for use in Class I and III, Divisions 1 and 2; Class II, Division 2; or Class I, Zones 1 and 2 hazardous locations per NEC Articles 501, 502, 503 and 505. Installed indoors or outdoors, in wet or dry locations, in a raceway, as aerial cable on a messenger, in cable trays, or for direct burial. Recognized for use on fixed or floating offshore petroleum facilities as recommended by the American Petroleum Institute.
Product standard taxonomy
CSA, CWCMC, ICEA, IEC, IEEE, ROHS, UL