MOR® Polyrad® Type P Cable 600 V/1000 V
Product description
Conductor
- 8 AWG thru 777 kcmil soft annealed tinned copper flexible strand
Insulation
- Polyrad® XT-125 Irradiated Cross-linked Polyolefin (XLPO)
- Color Code: Per IEEE 1580 Table 22
Cable Core
- Cabled with fillers when required
- Core binder tape when required
Sheath
- Mud Oil-Resistant, Black Irradiated Cross-linked Chlorinated Polyethylene (XL-CPE)
- MOR® POLYRAD® XT-125 (UL) E85994 BR782 110C XX/C XXAWG TC-ER1 XHHW -- (CSA) LL 9755 SPEC 245/1309 FT4 -40C SR 600/1000 V 600 V RW90 XLPE TC -- IEC 1 KV 60332.3A IEEE 1580 TYPE P (ETL) 109229 YEAR OF MFG SEQUENTIAL FOOTAGE MARK
Option
- Other color codes available upon request
Applications
- Offshore oil and gas drilling platforms, MODUs, ships and FPSOs
- Land-based oil and gas drilling rigs
- Suitable for use in Class I, Division 2 and Zone 2 environments when installed in accordance with API-RP14F or NEC Article 501
Features
- Meets NEK 606 mud oil resistance requirements with ester-based muds
- Meets UL 2225 crush and impact requirements of Type MC-HL cables
- Permitted for Exposed Run “ER” (open wiring) use in accordance with NEC for 3 conductors or more, 6 AWG and smaller
- Flexible stranding to facilitate ease of cable installation and termination
- Temperature rated at 125°C for long life, higher ampacities and protection from thermal overloads
- Meets cold bend test at -55°C
- Meets cold impact test at -40°C
Compliances
- Industry:
- API-RP14F
- CSA C22.2 No. 38 Type RW90
- CSA C22.2 No. 230 Type TC
- CSA C22.2 No. 245 Type X110
- IEEE 1580-2010 Type P
- IEC 60092-350
- Mud oil-resistant
- UL 1309 Type X110
- UL Listed 110°C Marine Shipboard Cable
- Flame Test:
- IEEE 1202
- IEC 60332-3-22 Cat. A (supersedes IEC 60332-3A)
- CSA C22.2 No. 0.3 FT4