Duralox® SPEC 7100

Product description
600 V or 1000 V Armored Power Cable for use in all raceways or direct burial, wet or dry locations, and permitted for use per NEC Article 330 (Class I Division 2, Class II Division 2, and Class III Divisions 1 and 2). Installed in both exposed or concealed work, wet or dry locations, indoors or outdoors, direct burial and cable trays.
Product standard taxonomy
EPA, ICEA, IEEE, OSHA, ROHS, UL