Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
breadcrumb trails: 3

Breadcrumb

  1. Home
  2. Bostrig™ Type P Power 18 AWG Single Conductor (Unarmored)
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
breadcrumb trails: 3

Breadcrumb

  1. Home
  2. Bostrig™ Type P Power 18 AWG Single Conductor (Unarmored)

Bostrig™ Type P Power 18 AWG Single Conductor (Unarmored)

Bostrig™ Type P Power 18 AWG Single Conductor (Unarmored)
Product description
Bostrig™ Type P Marine and Offshore Cable is primarily designed for power, control, signal, and instrumentation applications for offshore and land drilling rigs, marine vessels, and offshore production facilities. Bostrig™ cables have excellent resistance to oil, abrasion, moisture, vibration, sunlight, and ester based mud (Type P- MR). They are suitable for use in Class 1, Division 1 offshore applications (armored and sheathed). The standard insulation has a continuous operating temperature of 125°C, allowing for higher ampacity levels. These cables also meet cold bend requirements of -40°C and cold impact of -35°C (CSA 22.2 N0. 0.3). This product may be manufactured in an unarmored or armored and sheathed version.
Product datasheet
  • Bostrig™ Type P Power 18 AWG Single Conductor (Unarmored).pdf save_alt
Product pdf
  • SPL-OGP-0002-2015 Draka MOG 2015 Catalog.pdf save_alt
Product standard taxonomy
IEEE, UL, CSA