S670T Marine Fiber Optic (Armored & Sheathed)
Product description
The Draka S670T series of Marine Shipboard armored fiber optic cables are designed especially for the harsh environments of commercial marine vessels, offshore oil platforms, drilling rigs, and other similar applications.
Draka S670T low smoke/zero halogen, flame retardant cables offer versatility and ease of installation in a construction suited for marine applications. They are compliant with the latest IEC requirements.
S670T cables meet the requirements of IEC 60793-1 and IEC 60792-2 specifications, are encapsulated in all dielectric, tight buffered construction, individually reinforced with aramid yarns and jacketed (breakout style). The breakout components are cabled around a central member providing additional tensile strength to the entire construction. The thermoplastic low smoke/ zero halogen double jacketing system under and over the marine grade bronze braided armor offers excellent resistance to chemicals, fluids, fungus, and abrasion.
Product standard taxonomy
IEC, IEEE