OSP Copper Cable for Line Power

Product description
Filled Foam Skin ALPETH and PE-89 Cables are specifically designed for Telco Line Powering applications. The copper core features an ETPR filling compound that fills the spaces between the pairs and the core wrap tape, providing protection against moisture infiltration. These cables are suitable for low-risk direct burial or duct applications. While they can be used in aerial installations, they must be securely attached to a support strand.
Part Numbers: 7525603, 7525629, 7525637, 7525652
Product standard taxonomy
ANSI, ICEA, RDUP, REA/RUS, ROHS