OSP Copper Cable for Line Powering - Bell System Type ANAA

Product description
Filled Foam Skin ALPETH and PE-89 cables are specifically designed for use in Telco Line Powering applications. These cables feature a copper core with an ETPR filling compound that fills the spaces between the pairs. Additionally, they include a core wrap tape to provide protection against moisture ingress. These cables are suitable for low-risk direct burial or duct applications. While they can also be used in aerial installations, they must be securely attached to a support strand.
Part Numbers: 2036307, 2036308, 2036309
Product standard taxonomy
ROHS, Telcordia