Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Asset Monitoring Systems & Electronics
  4. PRY-CAM GRIDS
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
  3. Asset Monitoring Systems & Electronics
  4. PRY-CAM GRIDS

PRY-CAM GRIDS

PRY-CAM GRIDS
Product description

PRY-CAM GRIDS is a fixed device for the continuous (temporary and permanent) monitoring of Partial Discharge (PD) in AC (Alternating Current) electrical systems.

 

Key Features

  • PD measurement outcome with pattern, waveform (Time Domain Analysis) and frequency spectrum (Frequency Domain Analysis)
  • Online installation (temporary and permanent)
  • Deployable with automatic diagnosis and automatic alarms
  • Integrated with PRY-CAM Cloud platform
  • Several data connectivity modes for remote communication and access
  • No galvanic connection
  • Used with PRY-CAM WINGS sensors
  • Very low power consumption: <5 W

 

Benefits

  • Continuous monitoring of critical assets (cables, joints, transformers, switchgear and rotating machines)
  • Wired data transmission paired with fixed installation reduces direct manpower requirements for measurements
  • Warnings and alarms based on an AI-based analysis algorithm, not just on PD amplitude threshold
  • Reliable remote diagnosis by PD experts on demand
  • Easy to install for retrofitting of existing electrical systems (if access is granted)
  • 100% of diagnoses detected on HV and MV
  • Suitable for any power cable system from 3 kV to 600 kV

 

Technical Specifications

Input 

  • PD Channels: 3x100 Ohm diff., 1.5Vpp (isolated, overvoltage protected)
  • Synch Channels: 3x1 MOhm, 5V + 1 x line (isolated, overvoltage protected)
  • Sampling Frequency: 200 MS/s
  • Bandwidth: 100 MHz
  • Processing: Real-time filtering, ultra-precise timestamp (5 ns) 

Repetition Rate 

  • Full Pulse Waveform: Ethernet >10,000 pps, WiFi: >3,000-6,000 pps
  • Pattern Only: Ethernet >50,000 pps, WiFi: >10,000 pps
  • Interfaces: Ethernet. Option or F.O. (3G/4G optional)
  • Working Modes: Stand-alone instrument or continuous monitoring
  • Power Supply: 110-230 V, 50-60 Hz AC / 12 V DC
  • Power Consumption: < 5 W
  • Working Temperature: From -50 °C to 90 °C
Product datasheet
  • PRY-CAM GRIDS_09-19.pdf save_alt