Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Asset Monitoring Systems & Electronics
  4. PRY-CAM HARVESTER
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
  3. Asset Monitoring Systems & Electronics
  4. PRY-CAM HARVESTER

PRY-CAM HARVESTER

PRY-CAM HARVESTER
Product description

PRY-CAM HARVESTER is a device used to draw power from the AC cable system and supply power to the monitoring system when a power connection is not available on site.

 

Key Features

  • Autonomous power supply to the monitoring system
  • Current transformer paired with an electronic converter
  • Two-piece split assembly
  • Waterproof case available on demand

 

Benefits

  • Sourcing of power supply directly from the AC cable being monitored, when no other power supply is available on site
  • No batteries on site, no maintenance required
  • No additional civil works required

 

Technical Specifications

PRY-CAM HARVESTER consists of a current transformer + AC/DC electronic converter (EHEU – Energy Harvester Electronic Unit) 

Energy Harvester Electronic Unit 

  • Minimum Switch-on Current: 110 A (5 W output)
  • Max Primary Current: 2000 A
  • Max Output Power: 18 W (at 12 V DC)
  • Input Type: Sinewave 50 Hz 

Current Transformer 

  • L x W x H: 275 x 259 x x 75 mm
  • Internal Diameter: 150 mm 

Waterproof case available on demand

Product datasheet
  • PRY-CAM HARVESTER_09-19.pdf save_alt