Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Asset Monitoring Systems & Electronics
  4. PRY-CAM INFRARED
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
  3. Asset Monitoring Systems & Electronics
  4. PRY-CAM INFRARED

PRY-CAM INFRARED

Product description

PRY-CAM INFRARED is a contactless, compact smart sensor using infrared technology to detect the temperature of objects.

 

Key Features

  • Hotspot monitoring
  • Contactless
  • Compact
  • Environmental temperature detection
  • Designed to be used in static and closed environments (e.g., link boxes)
  • Suitable for SVL monitoring in linkboxes or for MV/LV transformers
  • Sensing accuracy better than 1 °C
  • Integrated with PRY-CAM Cloud platform
  • Daisy-chain connection of multiple sensors allowed

 

Benefits

  • Contactless sensor offers greater safety for equipment and maintenance operators
  • Low power consumption
  • High sensing accuracy
  • Can be supported by a special algorithm for SVL failures
  • Can be integrated within the PRY-CAM SYSTEM monitoring solution

 

Technical Specifications

  • Sensing Distance: 2 to 50 cm
  • Distance to Spot/Diameter Ratio: 1:0.175
  • Field of View: 10°
  • Temperature Range (measure): -70 to +380 °C
  • Temperature Range (environment): -20 to +80 °C
  • Accuracy: better than 1° C
  • Communication interface: RS 485
  • Communication Protocol: Modbus RTU or Proprietary Serial
  • Working Voltage: 5.0 V to 14.0 V (typ. 12 V) DC
  • Power Requirement: ~800 mW ( ~65 mA @ 12 V)
  • Address Range: 0 to 256 Connector: 2 x PG7 Cable Gland or M8 type 4 pin (optional)
  • Enclosure: Aluminum with flanged lid and fixing holes
  • Sensor Side: Front or Back (optional)
  • Dimensions: 103 x 95 x 35 mm
  • Weight: 170g +/- 2g
Product datasheet
  • PRY-CAM INFRARED_09-19.pdf save_alt