Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Asset Monitoring Systems & Electronics
  4. PRY-CAM Portable
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
  3. Asset Monitoring Systems & Electronics
  4. PRY-CAM Portable

PRY-CAM Portable

PRY-CAM Portable
Product description

PRY-CAM PORTABLE is an integrated portable instrument for the automatic acquisition, processing and classification of pulse signals generated by PD phenomena occurring in insulating materials of Medium and High Voltage electrical systems and equipment, such as transformers, electrical machines, cable systems and switchgear. 

It provides an instant diagnosis and snapshot of the conditions of the object being monitored, which is easy and immediate to read, thanks to a red-yellow-green traffic-light-like visual interface. 

Automatic pre-diagnosis is based on the PRY-CAM BRAINTM Artificial Intelligence (A. I.) algorithm. 

Wireless data transmission paired with the absence of galvanic connections ensures maximum safety for operators.

 

Key Features

  • No Galvanic Connection
  • Wireless Data Transmission
  • User-friendly Mobile Application
  • Lightweight and Easy to Carry
  • Automatic AI Diagnosis

 

Technical Specifications

  • Sensor Type: Electromagnetic sensor, based on a patented Ultra-Wide Band (UWB) active capacitive probe
  • Sampling Frequency: 200 MS/s
  • Bandwidth: 100 MHz
  • PD Sensitivity: Better than 1pC Synch frequency: From 10 Hz to 1 kHz
  • Processing: Real-time filtering capabilities
  • Communication Interfaces: Wireless 802.11 b/g (Wi-Fi)
  • AC Synchronization Source: Electric field, magnetic field, light, auxiliary/external
  • Internal Battery: Li-Po 7.4 V, 2200 mAh, autonomy of approximately 6 hours
  • Working Temperature: From -25°C to 70°C Weight: 1.2 lbs
  • Dimensions: 7 × 5 × 2.75 inches (L × W × H)
  • Case: Carbon Fiber

 

Applications 

  • Suitable for any electrical equipment from 3 kV to 600 kV
  • Suitable for cable systems (cables, splices, terminations), GIS, switchgear, transformers and electrical machines (motors, generators, turbines, etc.)
  • Suitable for AC and DC

 

Why PRY-CAM PORTABLE is Good for your Business 

  • 100% successful diagnosis on HV and MV
  • 80% measurement time reduction compared to traditional technologies
  • Up to 5× higher sensitivity on small defects
  • One device for all types of equipment and all voltage classes
  • Cost savings generated by online (system in operation) measurement
  • Easy to use – training available
  • Reliable remote diagnosis by PD experts on demand
Product datasheet
  • PRC-0002-0320_PRY-CAM Portable Brochure_LR.pdf save_alt