144f FusionLink™ RICT Indoor Riser with 12 Fiber FlexRibbon® Cable
FusionLink™ RICT with FlexRibbon® technology features a compact indoor cable design that accommodates 144 bend-insensitive fibers. This innovative design uses FlexRibbon technology, enabling the fiber ribbons to be rolled up and tightly packed within a small-diameter central tube. While FlexRibbon technology improves packing density, the 200 μm fiber ribbons still retain the advantages of mass fusion splicing.
Resources
- Fiber Indoor Ordering Guide
- Color Code Guide for Fiber Optic Specifications
- Fiber Code Addendum
- International Standards and Fiber Products Table
- FlexRibbon Tube Preparation
Part Numbers
US
| Fiber Count | Part Number | Number of Ribbons | Fibers per Ribbon | Buffer Tube OD | Cable OD | Approx. Cable Weight | Max. Reel Length | ||||
| in | mm | in | mm | lb/kft | kg/km | feet | meters | ||||
| INDOOR ONLY: FusionLink™ with FlexRibbon® | OFNR/FT4 | |||||||||||
| 144 | F-RRCFK-12-2X-144-E3 | 12 | 12 | 0.35 | 8.8 | 0.62 | 15.8 | 144 | 214 | 40,354 | 12,300 |
* Where B1 equals glass type, and E3 equals attenuation code
Global: M-RRCFK-12-2X-144-E3
Features and Benefits
Ultra Compact Design
- FlexRibbons are rolled up into compact central tube designs
- Significantly smaller diameter and lighter weight cables allow for easier installation and the use of smaller ducts
FlexRibbon Technology
- Extremely flexible ribbons can be rolled up for high packing densities or laid flat for ribbon splicing
- 12 fiber ribbons are compatible with mass fusion heat strippers, cleavers, and splice machines
- Uses standard 200 um coated bend-insensitive fiber (ITU G657.A1)
Performance
- Uses full dry water blocking technology in the tube and cable core for easy closure preparation and termination
- Tested in accordance with ICEA 696 and with relevant EIA/ TIA-455 series FOTPs for fiber optic cables
Flame Retardant Construction: Riser designs comply with UL 1666 and are OFNR and OFNG-FT4 rated
Registered Supplier: ISO 9001, ISO 14001, TL 9000, and OHSAS 18001
