144f FusionLink™ RICT Indoor Riser with 16 Fiber FlexRibbon® Cable
FusionLink™ RICT with FlexRibbon® technology features an ultra-compact indoor cable design that includes 144 bend-insensitive fibers. This innovative design uses FlexRibbon technology, enabling the fiber ribbons to be rolled and tightly packed into a small-diameter central tube. While FlexRibbon technology enhances packing density, the 200μm fiber ribbons still retain the benefits of mass fusion splicing.
Resources
- Indoor Ordering Guide
- Color Code Guide for Fiber Optic Specifications
- Fiber Code Addendum
- International Standards and Fiber Products Table
- FlexRibbon Tube Preparation
Part Numbers
US
| Fiber Count | Fiber per Ribbon | Part Numbers | Number of Ribbons | Buffer Tube OD | Cable OD | Approx. Cable Weight | Max. Reel Length | ||||
| in | mm | in | mm | lb/kft | kg/km | feet | meters | ||||
| 144 | 16 | F-RRCFK-16-B1-144-E3 | 9 | 0.35 | 8.8 | 0.62 | 15.8 | 144 | 214 | 40,354 | 12,300 |
Global: M-RRCFK-16-B1-144-E3
* Where B1 equals glass type and E3 equals attenuation code
Features and Benefits
Ultra Compact Design
- FlexRibbons are rolled up into compact central tube designs
- Significantly smaller diameter and lighter weight cables allow for easier installation and the use of smaller ducts
FlexRibbon Technology
- Extremely flexible ribbons can be rolled up for high packing densities or laid flat for ribbon splicing
- 16 fiber ribbons are compatible with mass fusion heat strippers, cleavers, and splice machines
- Uses standard 200 um coated bend-insensitive fiber (ITU G657.A1)
Performance
- Uses full dry water blocking technology in the tube and cable core for easy closure preparation and termination
- Tested in accordance with ICEA 696 and with relevant EIA/TIA-455 series FOTPs for fiber optic cables
Flame Retardant Construction: Riser designs comply with UL 1666 and are OFNR and OFNG-FT4 rated
Registered Supplier: ISO 9001, ISO 14001, TL 9000, and OHSAS 18001
