16-144f Indoor Micro FlexCord™ FlexRibbon® Plenum & Riser Rated Cable
Prysmian’s Micro FlexCord™ is the ideal solution for data centers, co-location sites, and central offices needing a small-diameter, highly flexible cable. This compact cable can be directly terminated.
Resources
- Indoor Ordering Guide
- Color Code Guide for Fiber Optic Specifications
- Fiber Code Addendum
- International Standards and Fiber Products Table
Part Numbers
US
| Fiber Count | Fiber per Subunit | Part Number | Tube OD | Cable Diameter | Cable Weight | Bend Radius Under Load | Bend Radius No Load | Max Installation Load (pull strength) | Max Operation Load | |||||||
| in | mm | in | mm | lb/kft | kg/km | in | cm | in | cm | lbs | newtons | lbs | newtons | |||
| FlexCord™ Plenum (OFNP/FT6) - Single Jacket | ||||||||||||||||
| 16 | Single Unit | F-RFC20-00-2X-016-E7 | 0.08 | 2.0 | 0.08 | 2.0 | 3 | 5 | 1.6 | 4 | 0.8 | 2 | 9 | 40 | 2.7 | 12 |
| 64 | 16 | F-RFC20-16-BX-064-E7 | 0.08 | 2.0 | 0.30 | 7.5 | 45 | 66 | 6 | 15 | 3.0 | 7.5 | 100 | 444 | 32 | 142 |
| 144 | 16 | F-RFC20-16-2X-144-E7 | 0.08 | 2.0 | 0.43 | 10.8 | 90 | 134 | 9 | 22 | 4.5 | 11 | 150 | 667 | 45 | 200 |
| FlexCord™ Plenum (OFNP/FT6) - Double Jacket | ||||||||||||||||
| 24 | Single Unit | F-RFCDJ-00-2X-024-E7 | 0.15 | 3.8 | 0.22 | 5.6 | 4.7 | 7 | 4.3 | 11 | 2.2 | 5.5 | 12 | 53 | 3.6 | 16 |
| FlexCord™ Riser (OFNR/FT4) - Single Jacket | ||||||||||||||||
| 32 | Single Unit | F-RFCR24-00-2X-032-E7 | 0.09 | 2.4 | 0.09 | 2.4 | 4.0 | 6 | 1.9 | 4.8 | 0.9 | 2.4 | 22 | 98 | 7 | 31 |
| 32-33 | Single Unit | F-RFCR26-00-2X-032-E7 | 0.102 | 2.6 | 0.102 | 2.6 | 4.8 | 7.14 | 2.0 | 5.2 | 1.0 | 2.6 | 22.5 | 100 | 7 | 30 |
| 64 | Single Unit | F-RFCR40-00-2X-064-E7 | 0.16 | 4.0 | 0.16 | 4.0 | 10.75 | 16 | 3.1 | 8 | 1.6 | 4 | 50 | 222 | 15 | 66 |
| **128 | Single Unit | F-RFCR50-00-2X-128-E7 | 0.20 | 5.0 | 0.20 | 5.0 | 16.8 | 25.0 | 3.9 | 10.0 | 2.0 | 5.0 | 50.0 | 222 | 15 | 66 |
Global: M-RFC20-00-2X-016-E7, M-RFC20-16-BX-064-E7, F-RFC20-16-2X-144-E7, M-RFCDJ-00-2X-024-E7, M-RFCR24-00-2X-032-E7, M-RFCR26-00-2X-032-E7, M-RFCR40-00-2X-064-E7, M-RFCR50-00-2X-128-E7
* Where BX equals glass type, and E7 equals attenuation code
** 128f cable Riser listing dependent on successful testing
Features and Benefits
Flexible Routing & Termination
- Very flexible with no preferred bend
- Compatible with routing in trays, racks and under raised floors in network communication centers
- Enables installation around tight corners and in confined spaces
- Fully compatible with commercially available multifiber connectors
Reliable Performance
- Available with bend-insensitive single-mode or multimode fibers to address the most challenging placement conditions
- Designed and tested to standards-based performance criteria
Specifications and Ratings
Applications: Routing and patching for indoor communication network locations
Fiber: 200μm fibers
Flame Ratings: Plenum (OFNP/FT6)
Fiber Count: 16 to 144
Fiber Types: Single-mode
Standards: ANSI/ICEA S-83-596, Telcordia GR-409, CE RoHS Compliant
Registered Supplier: ISO 9001, ISO 14001, TL 9000, and OHSAS 18001
