288-432f FusionLink™ with FlexRibbon® Dry Cable
FusionLink™ with FlexRibbon® Technology offers an ultra-compact design for outside plant cables that supports 288 to 432 bend-insensitive fibers. By using FlexRibbon technology, the fibers are rolled and packed tightly into a small-diameter buffer tube. This high packing density allows for efficient use of space while preserving the advantages of mass fusion splicing for the 200 µm fiber ribbons.
Resources
Part Numbers
US
| Fiber Count | Fibers per Ribbon | Part Number | Number of Ribbons | Buffer Tube OD | Cable OD | Approx. Cable Weight | Duct Size / % Fill | Max. Reel Length | ||||
| in | cm | lb/kft | kg/km | in | cm | ft | m | |||||
| Dielectric | ||||||||||||
| 288f | 12 | F-RCF1JKT-12-2X-288-E7 | 24 |
0.35 |
8.8 |
0.60 |
15.3 |
111 |
165 |
1 in / 60% |
40,354 |
12,300 |
| 288f | 16 | F-RCF1JKT-16-2X-288-E7 | 18 | |||||||||
| 432f | 12 | F-RCF1JKT-12-2X-432-E7 | 36 |
0.42 |
10.6 |
0.67 |
17.1 |
132 |
196 |
1 in / 67% |
40,354 |
12,300 |
| 432f | 16 | F-RCF1JKT-16-2X-432-E7 | 27 | |||||||||
* Where 2X equals glass type, and E7 equals attenuation
Global: M-RCF1JKT-12-2X-288-E7, M-RCF1JKT-16-2X-288-E7, M-RCF1JKT-12-2X-432-E7, M-RCF1JKT-16-2X-432-E7
Key Features
- Compact ribbon-in-central-tube (RICT) design for high fiber density and space efficiency
- Contains 288 to 432 fibers using 200 µm bend-insensitive FlexRibbon® technology
- Rollable ribbon construction allows for easy mass fusion splicing
- Reduced diameter and lightweight design simplify installation and handling
- Excellent performance in both underground and aerial deployments
- High mechanical durability and crush resistance ensure long service life
- Compliant with GR-20, ICEA, and IEC standards for quality and performance
- Available in Buy America Build America (BABA) compliant configurations
Applications
The FusionLink™ FlexRibbon® Cable is designed for many high-capacity network applications that demand compactness, efficiency, and reliability. Typical uses include:
- Access networks and broadband infrastructure
- Long-haul and metro networks
- Data center interconnect (DCI) systems
- Distributed access architecture networks
- Fiber-to-the-home (FTTH) and Fiber-to-the-antenna (FTTA) installations
- AI infrastructure and hyperscale data environments
- Projects requiring BABA-compliant materials
Product Standards
EIA, ICEA, ISO
The Leading Manufacturer of Ribbon Fiber Optic Cables
Our Prysmian team continues to pioneer innovation in ribbon fiber optic cable technology, offering high-performance designs that combine efficiency, reliability, and ease of installation. The FusionLink™ with FlexRibbon® technology is manufactured in North America and built to meet the highest industry standards. With decades of experience in optical fiber development, Prysmian ensures every cable delivers consistent results, supporting the growing demand for data and connectivity in next-generation networks.
FAQs
What is the FusionLink™ cable with FlexRibbon® technology?
The FusionLink™ with FlexRibbon® technology is a compact ribbon-in-central-tube fiber optic cable that uses 200 µm rollable ribbons to achieve high density while maintaining easy mass fusion splicing.
What are the benefits of FlexRibbon® technology?
FlexRibbon® technology allows fibers to be rolled and routed easily, saving space and simplifying installation. It supports efficient mass fusion splicing and reduces overall network build time.
Where is this cable typically used?
The FusionLink™ cable is used in broadband, DCI, FTTH, FTTA, and AI infrastructure networks that require compact, high-capacity optical performance.
How durable is this cable in different environments?
The cable is designed for outdoor environments. It offers excellent crush resistance, flexibility, and moisture protection. It performs reliably in both underground and aerial installations.
Are technical documents and ordering guides available?
Yes. All data sheets, installation procedures, and ordering guides are available in the product resources section above for convenient reference.
