288f FusionLink™ RICT Indoor Plenum with FlexRibbon® Cable
Product description
FusionLink™ RICT with FlexRibbon® technology presents an ultra-compact indoor cable design that incorporates 288 bend-insensitive fibers. This innovative design uses FlexRibbon technology, which rolls and packs ribbons into a small-diameter central tube. While FlexRibbon allows for a high packing density, the 200 μm fiber ribbons still retain the benefits of mass fusion splicing.
Resources
- Fiber Indoor Ordering Guide
- Color Code Guide for Fiber Optic Specifications
- Fiber Code Addendum
- International Standards and Fiber Products Table
- FlexRibbon Tube Preparation
Part Numbers
US
| Fiber Count | Fibers per Ribbon | Part Number | Number of Ribbons | Buffer Tube OD | Cable OD | Approx. Cable Weight | Max. Reel Length | ||||
| in | mm | in | mm | lb/kft | kg/km | ft | m | ||||
| 288 | 16 | F-RPCFBKMD-16-B1-288-E3 | 18 | 0.29 | 7.3 | 0.43 | 10.8 | 143 | 96 | 26,246 | 8,000 |
Global: M-RPCFBKMD-16-B1-288-E3
* Where B1 equals glass type, and E3 equals attenuation code
Features and Benefits
Ultra Compact Design
- FlexRibbons are rolled up into compact central tube designs
- Significantly smaller diameter and lighter weight cables allow for easier installation and the use of smaller ducts
FlexRibbon® Technology
- Extremely flexible ribbons can be rolled up for high packing densities or laid flat for ribbon splicing
- 16 fiber ribbons are compatible with mass fusion heat strippers, cleavers, and splice machines
- Uses standard 200 um coated bend-insensitive fiber (ITU G657.A2)
Performance
- Uses full dry water blocking technology in the tube and cable core for easy closure preparation and termination
- Tested in accordance with ICEA-596 and with relevant EIA/ TIA-455 series FOTPs for fiber optic cables
Flame Retardant Construction: NFPA-262/CSA FT6 OFNP Plenum
Registered Supplier: ISO 9001, ISO 14001, TL 9000, and OHSAS 18001
