Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Digital Solutions
  4. Air Core ALPETH Cable
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
  3. Digital Solutions
  4. Air Core ALPETH Cable

Air Core ALPETH Cable

Air Core ALPETH Cable
Product description

Part Numbers

7506975, 7506983, 7506991, 7510506, 7506876, 7506884, 7506892, 6968770, 7506900, 6968762, 6987275, 6937817, 7506918, 7506918, 6937064, 6937064, 6964811, 6964795, 6964787, 6983381, 6937833, 7506777, 6937841, 7503485, 6987218, 7508252, 6937858, 6937866, 7506785, 6937767

 

Construction

Conductors: Solid, annealed copper; sizes 19, 22, 24 and 26 AWG 

Insulation: Solid, high-density polyethylene, color-coded in accordance with telephone industry standards 

Twisted Pairs: Insulated conductors are twisted into pairs with varying lay lengths to minimize crosstalk

Core Assembly

  • 25 pairs and less: pairs are assembled together in a single group
  • More than 25 pairs: pairs are arranged in groups, each group having a color-coded unit binder
  • 1200 pairs and larger are mirror image color code 

Core Wrap: Non-hygroscopic dielectric tape applied longitudinally with an overlap 

 

ALPETH Sheath

  • Aluminum Shield: Corrugated 0.008" aluminum tape applied longitudinally with an overlap
  • Jacket: Black, linear low-density polyethylene 

 

Applications

  • Intended for aerial installation by attachment to a support strand 

 

Compliances

  • Telcordia (Bellcore) Specification GR-421-CORE
  • RoHS Compliant (effective 1/1/10) 

 

Packaging

  • Standard lengths are shipped on returnable steel reels or on non-returnable wood reels when requested
  • Non-standard packaging is also available

 

Prysmian Made Right Here in the US

Product datasheet
  • Air Core ALPETH Cable - Bell Type BH-A & BK-A.pdf save_alt