Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Digital Solutions
  4. Air Core Bonded PASP Cable
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
  3. Digital Solutions
  4. Air Core Bonded PASP Cable

Air Core Bonded PASP Cable

Air Core Bonded PASP Cable
Product description

Part Numbers

7502180, 7502198, 7502214, 7502230, 7502248, 7503543, 7503550, 7503576, 7503592, 7503600, 7503618, 7503626, 7503634, 7503659, 7503667, 7503683, 7503709, 7503717, 7503725, 7502073, 7502040, 7502081, 7502065, 7502057, 7503816, 7502024, 7502032, 7502099, 7503824, 7503832, 7503840

 

Core Construction

Conductors: Solid, annealed copper; sizes 19, 22, 24 and 26 AWG

Insulation: Solid, high-density polyethylene, color-coded in accordance with telephone industry standards 

Twisted Pairs: Insulated conductors are twisted into pairs with varying lay lengths to minimize crosstalk 

Core Assembly

  • 25 pairs and less: pairs are assembled together in a single group
  • More than 25 pairs: pairs are arranged in groups, each group having a color-coded unit binder
  • 1200 pairs and larger are mirror image color code 

Core Wrap: Non-hygroscopic dielectric tape applied longitudinally with an overlap 

 

Bonded PASP Sheath

Inner Jacket: Black, linear low-density polyethylene jacket over the core wrap

Aluminum Shield: Corrugated, 0.008" aluminum tape applied longitudinally 

Steel Shield: Corrugated, copolymer-coated, 0.006" steel tape applied longitudinally over the aluminum tape with an overlap 

Outer Jacket: Black, linear low-density polyethylene jacket bonded to the coated steel 

 

Applications

  • Intended for pressurized direct buried installation in situations in which resistance to lightning and mechanical damage is required 

 

Compliances

  • Telcordia (Bellcore) Specification GR-421-CORE
  • RoHS Compliant (effective 1/1/10) 

 

Packaging

  • Standard lengths are shipped on returnable steel reels or on non-returnable wood reels when requested
  • Non-standard packaging is also available

 

Prysmian Made Right Here in the US

Product datasheet
  • Air Core Bonded PASP Cable - Bell Type BH-H & BK-H.pdf save_alt