Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Digital Solutions
  4. Air Core Cable
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
  3. Digital Solutions
  4. Air Core Cable

Air Core Cable

Air Core Cable
Product description

Part Numbers

7527757, 7527765, 7527781, 7527005, 7527013, 7527021, 7527039, 7527112, 7527120, 7527138, 7527146, 7527161, 7527187, 7527195, 7527203

 

Core Construction

Conductors: Solid, annealed copper; sizes 19, 22 and 24 AWG 

Insulation: Solid, high-density polyethylene, color-coded in accordance with telephone industry standards 

Twisted Pairs: Insulated conductors are twisted into pairs with varying lay lengths to minimize crosstalk 

Core Assembly

  • 25 pairs and less: pairs are assembled together in a single group
  • More than 25 pairs: pairs are arranged in groups, each group having a color-coded unit binder 

Core Wrap: Non-hygroscopic dielectric tape applied longitudinally with an overlap 

 

Sheath

Aluminum Shield: Corrugated, copolymer-coated, 0.008" aluminum tape applied longitudinally with an overlap

Jacket: Black, linear low-density polyethylene 

 

Applications

  • For aerial installation by attachment to a support strand
  • For underground installation when placed in a duct (pressurization is recommended) 

 

Compliances

  • Formerly RDUP (RUS) Specification PE-22
  • RoHS Compliant (effective 1/1/10)
  • ANSI/ICEA S-85-625-2007 

 

Packaging

  • Standard lengths are shipped on non-returnable wood reels
  • Non-standard packaging is available upon request

 

Prysmian Made Right Here in the US

Product datasheet
  • Air Core Cable PE-22.pdf save_alt