Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Digital Solutions
  4. Air Core Foam Skin Bonded STALPETH Cable
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
  3. Digital Solutions
  4. Air Core Foam Skin Bonded STALPETH Cable

Air Core Foam Skin Bonded STALPETH Cable

Air Core Foam Skin Bonded STALPETH Cable
Product description

Part Numbers

 2010083, 2010084, 2010078, 2010079, 7516438, 7502107, 7510720, 2010080, 7512510, 6987374, 7513351, 6987382, 7513252, 6987390, 2010081, 6987408, 6987416, 6987424

 

Core Construction

Conductors: Solid, annealed copper; sizes 22, 24 and 26 AWG 

Insulation: Dual insulation consisting of an inner layer of foamed polyolefin surrounded by a solid polyolefin skin, color-coded in accordance with telephone industry standards 

Twisted Pairs: Insulated conductors are twisted into pairs with varying lay lengths to minimize crosstalk 

Core Assembly

  • 3600 pairs and fewer: made up of 100 pair superunits consisting of four (4) 25 pair sub-units
  • 4200 pair design: made up of 300 pair super-units consisting of twelve (12) 25 pair sub-units
  • Each group is individually identifiable by color-coded unit binders
  • All sizes are mirror image color code 

Core Wrap: Non-hygroscopic dielectric tape applied longitudinally with an overlap 

 

Bonded STALPETH Sheath 

Aluminum Shield: Corrugated, 0.008" aluminum tape applied longitudinally 

Steel Shield: Corrugated, copolymer-coated, 0.006" steel tape applied longitudinally over the aluminum tape with an overlap 

Outer Jacket: Black, linear low-density polyethylene jacket bonded to the coated steel 

 

Applications

  • Intended for pressurized urban underground duct installation
  • Designed for large pair-count subscriber-serving cables leaving Central Offices, where duct congestion is a prime concern 

 

Compliances

  • Telcordia (Bellcore) Specification GR-421-CORE
  • RoHS Compliant (effective 1/1/10) 

 

Packaging

  • Standard lengths are shipped on returnable steel reels or on non-returnable wood reels when requested
  • Non-standard packaging is also available

 

Prysmian Made Right Here in the US

Product datasheet
  • Air Core Foam Skin Bonded STALPETH Cable - Bell Type DC-Z.pdf save_alt