Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Digital Solutions
  4. CampusLink LT™ Dry Loose Tube Cable
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
  3. Digital Solutions
  4. CampusLink LT™ Dry Loose Tube Cable

CampusLink LT™ Dry Loose Tube Cable

CampusLink LT™ Dry Loose Tube Cable
Product description

Prysmian’s indoor-outdoor dry loose tube riser or plenum designs provide flame-rated network solutions for a diverse number of network applications. These cables combine flexible dry buffer tubes and swellable water blocking materials with Prysmian’s extensive portfolio of single-mode and multimode optical fibers. Incorporating proven outside-plant design elements, this cable may be used in outdoor aerial-lashed, duct, and direct-buried environments. 

Because of its broad application, this advanced product eliminates the need for and cost of traditional cable transition points, as required in legacy systems. Cost savings and system long-term reliability are achieved by enabling cable placement virtually anywhere in the network.

 

Resources

  • Fiber Indoor/Outdoor Ordering Guide
  • Color Code Guide for Fiber Optic Specifications
  • Fiber Code Addendum
  • International Standards and Fiber Products Table

 

Part Numbers

US

Fiber Count RangeRecom. Fiber CountPart NumberNumber of Buffer TubesDiameterApprox. Cable Weight

Bend Radius

Load

Bend Radius

No Load

Maximum Length
incmlb/kftkg/kmincmincmftm
CampusLink LT™ I/O Riser Dielectric Single Jacket (1J - Dry) DRLDB Series | OFNR / FT4

 

 

 

 

6-48

6F-DRLDB-12-B1-006-E3

 

 

 

 

5

 

 

 

 

0.40

 

 

 

 

10.1

 

 

 

 

63

 

 

 

 

93

 

 

 

 

8

 

 

 

 

20

 

 

 

 

4

 

 

 

 

10

 

 

 

 

41,010

 

 

 

 

12,500

12F-DRLDB-12-B1-012-E3
24F-DRLDB-12-B1-024-E3
36F-DRLDB-12-B1-036-E3
48F-DRLDB-12-B1-048-E3
7272F-DRLDB-12-B1-072-E36 0.4310.86910292241141,01012,500
9696F-DRLDB-12-B1-096-E380.5012.896143102651341,01012,500
120120F-DRLDB-12-B1-120-E3100.5714.5123183112961541,01012,500
144144F-DRLDB-12-B1-144-E3120.6416.3 158234133371641,01012,500
216216F-DRLDB-12-B1-216-E3180.6717.0153228153771941,01012,500
288288F-DRLDB-12-B1-288-E3240.7819.7205305164082033,17610,112
CampusLink LT™ I/O Riser Corrugated Steel Tape Armor with Double Jackets (1A2J - Dry) DRLDD Series | OFCR / FT4

 

 

 

6-48

6F-DRLDC-12-B1-006-E3

 

 

 

5

 

 

 

0.52

 

 

 

13.2

 

 

 

114

 

 

 

169

 

 

 

10

 

 

 

26

 

 

 

5

 

 

 

13

 

 

 

41,010

 

 

 

12,500

12F-DRLDC-12-B1-012-E3
24F-DRLDC-12-B1-024-E3
36F-DRLDC-12-B1-036-E3
48F-DRLDC-12-B1-048-E3
7272F-DRLDC-12-B1-072-E360.5513.9123183112851441,01012,500
9696F-DRLDC-12-B1-096-E380.6315.9159237133261641,01012,500
120120F-DRLDC-12-B1-120-E3100.6917.6194288143571833,52410,218
144144F-DRLDC-12-B1-144-E3120.7719.4237352153981933,52410,218
CampusLink LT™ I/O Riser Corrugated Steel Tape Armor with Double Jackets (1A2J - Dry) DRLDD series | OFCR / FT4

 

 

 

6-48

6F-DRLDD-12-B1-006-E3

 

 

 

5

 

 

 

0.63

 

 

 

16.0

 

 

 

190

 

 

 

283

 

 

 

13

 

 

 

32

 

 

 

6

 

 

 

16

 

 

 

41,010

 

 

 

12,500

12F-DRLDD-12-B1-012-E3
24F-DRLDD-12-B1-024-E3
36F-DRLDD-12-B1-036-E3
48F-DRLDD-12-B1-048-E3
7272F-DRLDD-12-B1-072-E360.6616.8204304133471741,01012,500
9696F-DRLDD-12-B1-096-E380.7418.8250372153871935,65610,868
120120F-DRLDD-12-B1-120-E3100.8020.3294438164182025,6337,813
144144F-DRLDD-12-B1-144-E3120.8822.4347517 184592225,6337,813
CampusLink LT™ I/O Riser Aluminum Interlocking Armor with Black Inner Jacket & Colored Outer Jacket (1Al 2J - Dry) DRLDBAJ Series | OFCR / FT4

 

 

 

6-48

6F-DRLDBAJ-12-B1-006-E3

 

 

 

5

 

 

 

0.73

 

 

 

18.5

 

 

 

200

 

 

 

297

 

 

 

15

 

 

 

37

 

 

 

7

 

 

 

19

 

 

 

14,656 

 

 

 

4,467

12F-DRLDBAJ-12-B1-012-E3
24F-DRLDBAJ-12-B1-024-E3
36F-DRLDBAJ-12-B1-036-E3
48F-DRLDBAJ-12-B1-048-E3
7272F-DRLDBAJ-12-B1-072-E360.7619.2214319153881910,8273,300
9696F-DRLDBAJ-12-B1-096-E380.8321.2263391174282111,7523,582
120120F-DRLDBAJ-12-B1-120-E3100.9022.834150718469238,2352,510
144144F-DRLDBAJ-12-B1-144-E3121.0025.4399594205110258,2352,510
216216F-DRLDBAJ-12-B1-216-E3181.0025.4405602205110256,1021,860
288288F-DRLDBAJ-12-B1-288-E3241.1128.1492732225611286,1021,860
CampusLink LT™ I/O PLENUM Dielectric Single Jacket (1J - Dry) DPLDB Series | OFNP / FT6

 

 

 

6-48

6F-DPLDB-12-B1-006-E3

 

 

 

5

 

 

 

0.37

 

 

 

9.5

 

 

 

58

 

 

 

86

 

 

 

7

 

 

 

19

 

 

 

4

 

 

 

10

 

 

 

41,010

 

 

 

12,500

12F-DPLDB-12-B1-012-E3
24F-DPLDB-12-B1-024-E3
36F-DPLDB-12-B1-036-E3
48F-DPLDB-12-B1-048-E3
7272F-DPLDB-12-B1-072-E360.4110.46910382141041,01012,500
9696F-DPLDB-12-B1-096-E380.4912.5101150102551341,01012,500
144144F-DPLDB-12-B1-144-E3120.6215.8142211123261641,01012,500
CampusLink LT™ I/O PLENUM Aluminum Interlocking Armor with Black Inner Jacket & Colored Outer Jacket (1Al 2J - Dry) DPLDBAJ series | OFCP / FT6

 

 

 

6-48

6F-DPLDBAJ-12-B1-006-E3

 

 

 

5

 

 

 

0.65

 

 

 

16.4

 

 

 

147

 

 

 

219

 

 

 

13

 

 

 

33

 

 

 

6

 

 

 

16

 

 

 

16,345

 

 

 

4,982

12F-DPLDBAJ-12-B1-012-E3
24F-DPLDBAJ-12-B1-024-E3
36F-DPLDBAJ-12-B1-036-E3
48F-DPLDBAJ-12-B1-048-E3
7272F-DPLDBAJ-12-B1-072-E360.6817.3166247143571715.8014,816
9696F-DPLDBAJ-12-B1-096-E380.7619.3214319153981910,8273,300
144144F-DPLDBAJ-12-B1-144-E3120.8922.732047618459238,6122,625

Global: M-DRLDB-12-B1-006-E3, M-DRLDB-12-B1-006-E3, M-DRLDB-12-B1-024-E3, M-DRLDB-12-B1-036-E3, M-DRLDB-12-B1-048-E3, M-DRLDB-12-B1-072-E3, M-DRLDB-12-B1-096-E3, M-DRLDB-12-B1-120-E3, M-DRLDB-12-B1-144-E3, M-DRLDB-12-B1-216-E3, M-DRLDB-12-B1-288-E3, M-DRLDC-12-B1-006-E3, M-DRLDC-12-B1-012-E3, M-DRLDC-12-B1-024-E3, M-DRLDC-12-B1-036-E3, M-DRLDC-12-B1-048-E3, M-DRLDC-12-B1-072-E3, M-DRLDC-12-B1-096-E3, M-DRLDC-12-B1-120-E3, M-DRLDC-12-B1-144-E3, M-DRLDD-12-B1-006-E3, M-DRLDD-12-B1-012-E3, M-DRLDD-12-B1-024-E3, M-DRLDD-12-B1-036-E3, M-DRLDD-12-B1-048-E3, M-DRLDD-12-B1-072-E3, M-DRLDD-12-B1-096-E3, M-DRLDD-12-B1-120-E3, M-DRLDD-12-B1-144-E3, M-DRLDBAJ-12-B1-006-E3, M-DRLDBAJ-12-B1-012-E3, M-DRLDBAJ-12-B1-048-E3, M-DRLDBAJ-12-B1-036-E3, M-DRLDBAJ-12-B1-048-E3, M-DRLDBAJ-12-B1-072-E3, M-DRLDBAJ-12-B1-096-E3, M-DRLDBAJ-12-B1-120-E3, M-DRLDBAJ-12-B1-144-E3, M-DRLDBAJ-12-B1-216-E3, M-DRLDBAJ-12-B1-288-E3, M-DPLDB-12-B1-006-E3, M-DPLDB-12-B1-012-E3, M-DPLDB-12-B1-024-E3, M-DPLDB-12-B1-036-E3, M-DPLDB-12-B1-048-E3, M-DPLDB-12-B1-072-E3, M-DPLDB-12-B1-096-E3, M-DPLDB-12-B1-144-E3, M-DPLDBAJ-12-B1-006-E3, M-DPLDBAJ-12-B1-012-E3, M-DPLDBAJ-12-B1-036-E3, M-DPLDBAJ-12-B1-048-E3, M-DPLDBAJ-12-B1-072-E3, M-DPLDBAJ-12-B1-096-E3, M-DPLDBAJ-12-B1-144-E3

* Where B1 equals glass type, and E3 equals attenuation 

** Where XX equals glass type

 

Features and Benefits

  • Fiber identification using TIA standardized color coding
  • Dry buffer tubes simplify access and reduce prep time
  • Flame-retardant, black UV-resistant outer jacket
  • Flexible kink-resistant buffer tubes for routing and storage
  • Available with bend-insensitive single-mode and multimode optical fibers
  • Interlock armor designs available for added durability
  • Will support all high-performance networks, including OM5/100 gigabit Ethernet systems
  • Made Right Here in Claremont, NC

 

Specifications and Ratings

Applications: Multi-purpose indoor/outdoor, aerial, lashed, duct, direct buried 

Constructions: Dielectric (single & dual jacket), ezPREP® corrugated armor, interlock armor 

Flame Ratings

  • Riser (OFNR / OFCR / FT4)
  • Plenum (OFNP / OFCP / FT6) 

Fiber Count

  • 2 to 288 (Riser)
  • 2 to 144 (Plenum) 

Fiber Types 

  • Single-mode (ESMF, bend-insensitive)
  • Multimode (62.5/125-OM1, 50/125-OM2+, OM3 & OM4) 

Standards: TIA/EIA-568, ANSI/ICEA S-83-596, ANSI/ICEA S-104- 696, UL-1666, NFPA 262, CSA 22.2 No 230, Telcordia GR-409, Telcordia GR-20, CE RoHS Compliant 

Registered Supplier: ISO 9001, ISO 14001, TL 9000, and OHSAS 18001 

 

 

 

Product datasheet
  • TLS-DS-B-302_CampusLink LT Loose Tube IO Riser-Plenum Dry Cables.pdf save_alt