Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Digital Solutions
  4. Distributing Frame Wire Tight Twist
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
  3. Digital Solutions
  4. Distributing Frame Wire Tight Twist

Distributing Frame Wire Tight Twist

Distributing Frame Wire Tight Twist
Product description

Designed for voice and data transmission rates of up to 16 Mbps, this equipment is ideal for cross-connecting units in telephone central offices and for point-to-point connections.

 

Part Numbers

2113187, 2113188, 2113099, 2113098, 2113181, 2113185, 2113150, 2113111, 2113182, 2113186, 2113112, 2113163, 2113169, 2113168, 2113166, 2113192, 2113191, 2113178, 2113200, 2113202, 2113170, 2113177, 2113204

 

Construction

Conductors: 22 and 24 AWG solid tinned annealed copper 

Insulation:

  • Flame-retardant semi-rigid PVC
  • Insulation thickness = 0.008" 

Packaging:

  • Standard spool (SP)
  • Bell spool (BSP)
  • Bell spool dimensions (tapered)
    • Inner Drum: 7.25" tapered to 6.25"
    • Flange: 12.25"
    • Traverse: 4.25"
  • Other lengths and put-ups are also available 

 

Applications

  • Suitable for voice and data transmission up to 16 Mbps
  • For cross-connecting equipment units in telephone central offices and point-to-point hookups

 

Compliances

  • NEC/CEC Type CM (UL 1685-2000)
  • Category 5 compatible, 1 inch and below
  • RoHS Compliant Directive 2011/65/EU
  • Telcordia (Bellcore) GR-136-CORE

 

Prysmian Made Right Here in the US

Product datasheet
  • Distributing Frame Wire Tight Twist.pdf save_alt