Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Digital Solutions
  4. Dry FusionLink™ Armored RICT Cable
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
  3. Digital Solutions
  4. Dry FusionLink™ Armored RICT Cable

Dry FusionLink™ Armored RICT Cable

Dry FusionLink™ Armored RICT Cable
Product description

Prysmian's Dry FusionLink™ Armored Cable features a compact design with an easily removable ribbon matrix, precise ribbon geometry, a flexible ribbon tube, and advanced dry water-blocking technology. Additionally, it comes equipped with ezPrep® Corrugated Steel Armor and is available in both uncoupled and coupled designs.

 

Resources

  • Fiber Outdoor Ordering Guide
  • Color Code Guide for Fiber Optic Specifications
  • Fiber Code Addendum
  • International Standards and Fiber Products Table
  • FusionLink™ Central Tube Ribbon Preparation & Handling Procedure
  • Procedure For Using Prysmian Buffer Tube Slitters
  • Procedure For Splitting Prysmian 24 or 36 Fiber Ribbons

 

Part Numbers

US

Fiber Count RangeRecom. Fiber CountPart NumberFibers/RibbonNumber of RibbonsAerial Coupling Coils RequiredBuffer Tube ODCable ODApprox. Cable WeightMax. Reel Length
incmincmlb/kftkg/kmftm
RCU1A1J

 

 

12-48

12F-RCU1A1J-12-B1-012-E3

 

 

12

 

 

1 – 4

 

 

Yes

 

 

0.24

 

 

6.2

 

 

0.50

 

 

12.6

 

 

102

 

 

152

 

 

36,693

 

 

11,187

24F-RCU1A1J-12-B1-024-E3
48F-RCU1A1J-12-B1-048-E3
456 – 576*576F-RCU1A1J-24-B1-576-E32424Yes0.7819.81.0927.835853316,2754,960
RCD1A1J
60 – 72 72F-RCD1A1J-12-B1-072-E3125 – 6No0.358.80.6416.315122436,69311,187
84 – 9696F-RCD1A1J-12-B1-096-E3127 – 8No0.379.50.6717.015723333,11110,095
108 – 144144F-RCD1A1J-12-B1-144-E3129 – 12No0.4210.60.7118.117325829,1268,880
156 – 216216F-RCD1A1J-12-B1-216-E31213 – 18No0.4812.30.7819.819228524,8627,580
240 – 288*288F-RCD1A1J-24-B1-288-E32410 – 12No0.5614.30.8621.824536417,8645,445
312 – 432* 432F-RCD1A1J-24-B1-432-E32413 – 18No0.6115.40.9022.926239117,8645,445
612 – 864*864F-RCD1A1J-36-B1-864-E13617 – 24No0.7819.81.0927.835853310,7183,267

* Note: This design uses 24 fiber ribbons for counts of 240 to 576 fibers and 36 fiber ribbons for 612 to 864 fibers. Please refer to ribbon in loose tube designs for higher fiber counts using 12 fiber ribbons. If on-reel testing is required for the 612-864 fiber designs, a reel with a 60” drum must be specified on the order.

** Where B1 equals glass type, and E1/E3 equals attenuation code

 

Global: M-RCU1A1J-12-B1-012-E3, M-RCU1A1J-12-B1-024-E3, M-RCU1A1J-12-B1-048-E3, M-RCU1A1J-24-B1-576-E3, M-RCD1A1J-12-B1-072-E3, M-RCD1A1J-12-B1-096-E3, M-RCD1A1J-12-B1-144-E3, M-RCD1A1J-12-B1-216-E3, M-RCD1A1J-24-B1-288-E3, M-RCD1A1J-24-B1-432-E3, M-RCD1A1J-36-B1-864-E1

 

Features and Benefits

Compact Design

  • Efficient packaging of higher fiber counts
  • Lightweight and easy to handle during installation 

Easily Removable Ribbon Matrix

  • Allows for ease of stripping and fiber breakout
  • Improves mid-span strippability 

Precision Ribbon Geometry: Time and labor savings during fiber splicing 

Flexible Buffer Tube

  • Superior kink resistance
  • Increased flexibility
  • Facilitates route management in closures 

Dry Water-Blocking Technology

  • Buffer tube and core are completely dry – no gel
  • Permits rapid cable preparation and termination
  • Water-blocking materials are easily removed 

ezPrep® Corrugated Steel Armor

  • Provides additional mechanical protection
  • Special coating reduces the time and effort to remove the jacket 

Available Uncoupled or Coupled Designs

  • Coupled design (RCD product) couples the ribbon stack with the cable, which eliminates the need for splice point coupling coils in aerial applications
  • Uncoupled design (RCU product) requires the use of coupling coils at the splice points in aerial applications to prevent fiber retraction in closures

Performance

  • Meets or exceeds the requirements of Telcordia GR-20 & ICEA 640 and is tested in accordance with relevant EIA/ TIA-455 series FOTPs for fiber optic cables
  • Tested in accordance with relevant EIA/TIA-455 series FOTPs for fiber optic cables Complies with RUS PE-90 

Registered Supplier: ISO 9001, ISO 14001, TL 9000, and OHSAS 18001

 

 

 

Product datasheet
  • TLS-DS-A-204-Dry-FusionLink-Armored-RICT-Cable.pdf save_alt