Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Digital Solutions
  4. Dry FusionLink™ RICT Cable
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
  3. Digital Solutions
  4. Dry FusionLink™ RICT Cable

Dry FusionLink™ RICT Cable

Dry FusionLink™ RICT Cable
Product description

FusionLink™ Dry Flat-Ribbon Central Tube Cable is a leading design in the ribbon cable industry, offering numerous advantages. This cable incorporates dry-tube technology and features both coupled and uncoupled ribbon designs, making it compatible with standard fiber management systems. 

The "coupled" design eliminates the need for splice coupling coils in aerial applications, while the "uncoupled" design requires a coupling coil at each splice point. The FusionLink Flat-Ribbon design also streamlines installation by providing easy access to cables, facilitating splice-tray preparation, and enabling quick fusion splicing of up to 12 fibers at a time. 

Depending on fiber count, the FusionLink Flat Ribbon is available in 12-, 24-, or 36-fiber configurations. Notably, the 24- and 36-fiber ribbons can be easily separated into 12-fiber subunits for efficient fusion splicing. Additional features include precision ribbon geometry, an easily removable ribbon matrix, and superior kink resistance in the buffer tubes.

 

Resources

  • Fiber Outdoor Ordering Guide
  • Color Code Guide for Fiber Optic Specifications
  • Fiber Code Addendum
  • International Standards and Fiber Products Table
  • FusionLink™ Central Tube Ribbon Preparation & Handling Procedure
  • Procedure For Using Prysmian Buffer Tube Slitters
  • Procedure For Splitting Prysmian 24 or 36 Fiber Ribbons

 

Part Numbers

US

Fiber Count RangeRecom. Fiber CountPart NumberFibers/RibbonNumber of RibbonsAerial Coupling Coils RequiredBuffer Tube ODCable ODApprox. Cable WeightMax. Reel Length
incmincmlb/kftkg/kmftm
RCU1JKT

 

 

12 – 48

12F-RCU1JKT-12-B1-012-E3

 

 

12

 

 

1 – 4

 

 

Yes

 

 

0.24

 

 

6.2

 

 

0.50

 

 

12.7

 

 

77

 

 

114

 

 

38,405

 

 

11,706

24F-RCU1JKT-12-B1-024-E3
48F-RCU1JKT-12-B1-048-E3
456 – 576*576F-RCU1JKT-24-B1-576-E32424Yes0.7819.80.9724.623134517,8645,445
RCD1JKT
60 – 7272F-RCD1JKT-12-B1-072-E3125 – 6No0.358.80.6015.310415538,405 11,706
84 – 9696F-RCD1JKT-12-B1-096-E3127 – 8No0.379.50.6316.010816238,40511,706
108 – 144144F-RCD1JKT-12-B1-144-E3129 – 12No0.4210.60.6717.111817633,62210,248
156 – 216216F-RCD1JKT-12-B1-216-E31213 – 18No0.4812.30.7418.813620227,8188,479
240 – 288*288F-RCD1JKT-24-B1-288-E32410 – 12No0.5614.30.8020.316724717,8645,445
312 – 432*432F-RCD1JKT-24-B1-432-E32413 – 18No0.6115.40.7920.217225617,8645,445
612 – 864*864F-RCD1JKT-36-B1-864-E13617 – 24No0.7819.80.9724.623134510,7183,267

* Note: This design uses 24 fiber ribbons for counts of 240 to 576 fibers and 36 fiber ribbons for 612 to 864 fibers. Please refer to ribbon in loose tube designs for higher fiber counts using 12 fiber ribbons. If on-reel testing is required for the 612-864 fiber designs, a reel with a 60” drum must be specified on the order

** Where B1 equals glass type, and E1/E3 equals attenuation code

Global: M-RCU1JKT-12-B1-012-E3, M-RCU1JKT-12-B1-024-E3, M-RCU1JKT-12-B1-048-E3, M-RCU1JKT-24-B1-576-E3, M-RCD1JKT-12-B1-072-E3, M-RCD1JKT-12-B1-096-E3, M-RCD1JKT-12-B1-144-E3, M-RCD1JKT-12-B1-216-E3, M-RCD1JKT-24-B1-288-E3, M-RCD1JKT-24-B1-432-E3, M-RCD1JKT-36-B1-864-E1

 

Features and Benefits

Compact Design

  • Efficient packaging of higher fiber counts
  • Lightweight and easy to handle during installation 

Easily Removable Ribbon Matrix

  • Allows for ease of stripping and fiber breakout
  • Improves mid-span strippability 

Precision Ribbon Geometry: Time and labor savings during fiber splicing 

Flexible Buffer Tubet

  • Superior kink resistance
  • Increased flexibility
  • Facilitates route management in closures 

Dry Water-Blocking Technology

  • Buffer tube and core are completely dry -no gel
  • Permits rapid cable preparation and termination
  • Water-blocking materials are easily removed 

All-Dielectric Strength Elements

  • Jacket can be removed from the end in a single step
  • Mid-span access is safer and easier 

Available Uncoupled or Coupled Designs

  • Coupled design (RCD product) couples the ribbon stack with the cable, which eliminates the need for splice point coupling coils in aerial applications
  • Uncoupled design (RCU product) requires the use of coupling coils at the splice points in aerial applications to prevent fiber retraction in closures

Performance

  • Meets or exceeds the requirements of Telcordia GR-20 & ICEA 640 and is tested in accordance with relevant EIA/ TIA-455 series FOTPs for fiber optic cables
  • RDUP listed (tested in accordance with PE-90) 

Registered Supplier: ISO 9001, ISO 14001, TL 9000, and OHSAS 18001

 

 

 

Product datasheet
  • TLS-DS-A-203-Dry-FusionLink-RICT-Cable.pdf save_alt