Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Digital Solutions
  4. DSX Distribution Frame Wire
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
  3. Digital Solutions
  4. DSX Distribution Frame Wire

DSX Distribution Frame Wire

DSX Distribution Frame Wire
Product description

Part Numbers

2114395, 2114396, 7026156

 

Construction

Conductors: 24 AWG solid tinned annealed copper 

Insulation: 

  • Flame-retardant semi-rigid PVC, 90°C
  • Insulation thickness = 0.008" 

Pairing: Six twists per foot minimum 

Color Code:

  • Pair 1: Blue-White/White-Blue
  • Pair 2: Orange-White/White-Orange
  • Single: Green 

Physical Data:

  • Nominal cable diameter (in): 0.10
  • Nominal cable weight (lbs/1000 ft): 8.2 

 

Packaging

  • Spool (SP)
  • Cardboard coil (CL) 

 

Applications

  • Suitable for voice and data transmission up to 16 Mbps
  • For cross-connecting equipment units in telephone central offices and point-to-point hookups 

 

Compliances

  • NEC/CEC Type CM (UL 1685-2000)
  • Category 3 compatible
  • RoHS Compliant Directive 2011/65/EU

 

Prysmian Made Right Here in the US

Product datasheet
  • DSX Distribution Frame Wire.pdf save_alt