Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Digital Solutions
  4. ezDROP® Indoor Bundled MDU Assembly
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
  3. Digital Solutions
  4. ezDROP® Indoor Bundled MDU Assembly

ezDROP® Indoor Bundled MDU Assembly

ezDROP® Indoor Bundled MDU Assembly
Product description

Prysmian’s ezDROP® Indoor Bundled MDU Assembly provides installers with time and cost savings by enabling efficient, rapid deployment of optical connections across multiple locations on the same floor. This application is commonly found in residential multi-dwelling units (MDUs) and commercial multi-tenant units (MTUs). This riser-rated product is available in color-coded 6-fiber or 12-fiber units and is intended for use with wall-mounted conduit systems typically found in residential hallways or office corridors.

 

Fiber CountUnit SizeBundle Diameter

Bundle Weight 

lb/1000 ft (kg/km)

Bundle Bend Radius No Load
60.063" (1.6 mm)0.20 (< 5 mm)12 (18)1" (25 mm)
120.063" (1.6 mm)0.28 (< 7 mm)21 (31) 1" (25 mm)

 

Product Snapshot

Applications: Intrabuilding Indoor Riser for hallways of residential multi-dwelling units (MDU) and corridors of commercial multi-tenant units (MTU) 

Configurations: Preconnectorized 1.6 mm tight buffered subunits, 6f or 12f versions 

Fiber Count: 6 or 12 

Fiber Types: Bend-insensitive fiber 

Options: Preconnectorized end with pulling sock attachment. Packaged on a disposable reel. Standard lengths of 100, 150, 200, 250, 300, 400, 500 feet.

 

Features and Benefits

  • Stranded design without an outer jacket for easy access
  • Incorporates Ultra Bend Insensitive Fiber (UBIF) for use in constrained spaces
  • Pre-terminated with SCAPC connectors to support plug-and-play installation
  • TIA-598 color-coded subunits for easy identification
  • Factory-installed pulling sock integrated with connector packaging
  • 1.6mm pigtail end is ready for fusion splicing in a Compact Termination Box at the unit

 

Ordering Guide

LengthDescriptionCatalog Number
100Drop Indoor Bundle 12fFPJDURB12BX100F
150Drop Indoor Bundle 12f FPJDURB12BX150F
200Drop Indoor Bundle 12fFPJDURB12BX200F
250Drop Indoor Bundle 12fFPJDURB12BX250F
300Drop Indoor Bundle 12fFPJDURB12BX300F
400Drop Indoor Bundle 12fFPJDURB12BX400F
500Drop Indoor Bundle 12fFPJDURB12BX500F
100Drop Indoor Bundle 6f (Fibers 1-6 Blue-White)FPJDVRB06BX100F
150Drop Indoor Bundle 6f (Fibers 1-6 Blue-White)FPJDVRB06BX150F
200Drop Indoor Bundle 6f (Fibers 1-6 Blue-White)FPJDVRB06BX200F
250Drop Indoor Bundle 6f (Fibers 1-6 Blue-White)FPJDVRB06BX250F
300  Drop Indoor Bundle 6f (Fibers 1-6 Blue-White)FPJDVRB06BX300F
400Drop Indoor Bundle 6f (Fibers 1-6 Blue-White)FPJDVRB06BX400F
500Drop Indoor Bundle 6f (Fibers 1-6 Blue-White)FPJDVRB06BX500F
100Drop Indoor Bundle 6f (Fibers 7-12 Red-Aqua) FPJDWRB06BX100F
150Drop Indoor Bundle 6f (Fibers 7-12 Red-Aqua)FPJDWRB06BX150F
200Drop Indoor Bundle 6f (Fibers 7-12 Red-Aqua)FPJDWRB06BX200F
250Drop Indoor Bundle 6f (Fibers 7-12 Red-Aqua)FPJDWRB06BX250F
300Drop Indoor Bundle 6f (Fibers 7-12 Red-Aqua)FPJDWRB06BX300F
400Drop Indoor Bundle 6f (Fibers 7-12 Red-Aqua)FPJDWRB06BX400F
500Drop Indoor Bundle 6f (Fibers 7-12 Red-Aqua)FPJDWRB06BX500F
Product datasheet
  • TLS-DS-G-105-ezDROP-Indoor-Bundled-MDU-Assembly.pdf save_alt